(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Power Lock Variable Diameter Screw Tee

High Power Lock Variable Diameter Screw Tee

The mechanical fitting can be easily connected by cutting the pipe and tightening the nut. The edges of the ring of the high-power lock engage with the pipe for a strong connection.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SLHPRFT-20X15A-EF
SLHPRFT-20X15A-W
SLHPRFT-25X15A-EF
SLHPRFT-25X15A-W
SLHPRFT-25X20A-EF
SLHPRFT-25X20A-W
SLHPRFT-32X15A-EF
SLHPRFT-32X15A-W
SLHPRFT-32X20A-EF
SLHPRFT-32X20A-W
SLHPRFT-32X25A-EF
SLHPRFT-32X25A-W
SLHPRFT-40X15A-EF
SLHPRFT-40X15A-W
SLHPRFT-40X20A-EF
SLHPRFT-40X20A-W
SLHPRFT-40X25A-EF
SLHPRFT-40X25A-W
SLHPRFT-40X32A-EF
SLHPRFT-40X32A-W
SLHPRFT-50X15A-EF
SLHPRFT-50X15A-W
SLHPRFT-50X20A-EF
SLHPRFT-50X20A-W
SLHPRFT-50X25A-EF
SLHPRFT-50X25A-W
SLHPRFT-50X32A-EF
SLHPRFT-50X32A-W
SLHPRFT-50X40A-EF
SLHPRFT-50X40A-W
SLHPRFT-65X50A-EF
SLHPRFT-65X50A-W
SLHPRFT-80X50A-EF
SLHPRFT-80X50A-W
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal A 2 [In case of different diameters] Nominal of Thread Nominal B 2 [In case of different diameters] Surface Treatment Applicable Pipe O.D. 2 [In the case of different diameters]
(mm)
1 Piece(s) 10 Day(s) or more 203/427.2151/2B(15A)1/2Epoxy Resin (Model number symbol /-EF)21.7
1 Piece(s) 10 Day(s) or more 203/427.2151/2B(15A)1/2Hot zinc plating (part numbers /-W)21.7
1 Piece(s) 10 Day(s) or more 25134151/2B(15A)1/2Epoxy Resin (Model number symbol /-EF)21.7
1 Piece(s) 10 Day(s) or more 25134151/2B(15A)1/2Hot zinc plating (part numbers /-W)21.7
1 Piece(s) 10 Day(s) or more 25134203/4B(20A)3/4Epoxy Resin (Model number symbol /-EF)27.2
1 Piece(s) 10 Day(s) or more 25134203/4B(20A)3/4Hot zinc plating (part numbers /-W)27.2
1 Piece(s) 10 Day(s) or more 321 1/442.7151/2B(15A)1/2Epoxy Resin (Model number symbol /-EF)21.7
1 Piece(s) 10 Day(s) or more 321 1/442.7151/2B(15A)1/2Hot zinc plating (part numbers /-W)21.7
1 Piece(s) 10 Day(s) or more 321 1/442.7203/4B(20A)3/4Epoxy Resin (Model number symbol /-EF)27.2
1 Piece(s) 10 Day(s) or more 321 1/442.7203/4B(20A)3/4Hot zinc plating (part numbers /-W)27.2
1 Piece(s) 10 Day(s) or more 321 1/442.7251B(25A)1Epoxy Resin (Model number symbol /-EF)34
1 Piece(s) 10 Day(s) or more 321 1/442.7251B(25A)1Hot zinc plating (part numbers /-W)34
1 Piece(s) 10 Day(s) or more 401 1/248.6151/2B(15A)1/2Epoxy Resin (Model number symbol /-EF)21.7
1 Piece(s) 10 Day(s) or more 401 1/248.6151/2B(15A)1/2Hot zinc plating (part numbers /-W)21.7
1 Piece(s) 10 Day(s) or more 401 1/248.6203/4B(20A)3/4Epoxy Resin (Model number symbol /-EF)27.2
1 Piece(s) 10 Day(s) or more 401 1/248.6203/4B(20A)3/4Hot zinc plating (part numbers /-W)27.2
1 Piece(s) 10 Day(s) or more 401 1/248.6251B(25A)1Epoxy Resin (Model number symbol /-EF)34
1 Piece(s) 10 Day(s) or more 401 1/248.6251B(25A)1Hot zinc plating (part numbers /-W)34
1 Piece(s) 10 Day(s) or more 401 1/248.6321 1/4B(32A)1 1/4Epoxy Resin (Model number symbol /-EF)42.7
1 Piece(s) 10 Day(s) or more 401 1/248.6321 1/4B(32A)1 1/4Hot zinc plating (part numbers /-W)42.7
1 Piece(s) 10 Day(s) or more 50260.5151/2B(15A)1/2Epoxy Resin (Model number symbol /-EF)21.7
1 Piece(s) 10 Day(s) or more 50260.5151/2B(15A)1/2Hot zinc plating (part numbers /-W)21.7
1 Piece(s) 10 Day(s) or more 50260.5203/4B(20A)3/4Epoxy Resin (Model number symbol /-EF)27.2
1 Piece(s) 10 Day(s) or more 50260.5203/4B(20A)3/4Hot zinc plating (part numbers /-W)27.2
1 Piece(s) 10 Day(s) or more 50260.5251B(25A)1Epoxy Resin (Model number symbol /-EF)34
1 Piece(s) 10 Day(s) or more 50260.5251B(25A)1Hot zinc plating (part numbers /-W)34
1 Piece(s) 10 Day(s) or more 50260.5321 1/4B(32A)1 1/4Epoxy Resin (Model number symbol /-EF)42.7
1 Piece(s) 10 Day(s) or more 50260.5321 1/4B(32A)1 1/4Hot zinc plating (part numbers /-W)42.7
1 Piece(s) 10 Day(s) or more 50260.5401 1/2B(40A)1 1/2Epoxy Resin (Model number symbol /-EF)48.6
1 Piece(s) 10 Day(s) or more 50260.5401 1/2B(40A)1 1/2Hot zinc plating (part numbers /-W)48.6
1 Piece(s) 10 Day(s) or more 652 1/276.30502B(50A)2Epoxy Resin (Model number symbol /-EF)60.5
1 Piece(s) 10 Day(s) or more 652 1/276.30502B(50A)2Hot zinc plating (part numbers /-W)60.5
1 Piece(s) 10 Day(s) or more 80389.10502B(50A)2Epoxy Resin (Model number symbol /-EF)60.5
1 Piece(s) 10 Day(s) or more 80389.10502B(50A)2Hot zinc plating (part numbers /-W)60.5

Loading...

  1. 1

Basic Information

Type Fitting Body Material Malleable Cast Iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Gas / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Applicable Pipe Material Steel / PVC / Polyethylene
Connection Thread Type Rc Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)