(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Floor Band, Cross Band

Floor Band, Cross Band

[Features]
· Cross band for floating SGP tubing.
· Use for horizontal piping on indoor floors.
· Colored chromate plating finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10531-0046
A10531-0065
A10531-0070
Part NumberMinimum order quantityVolume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe Compatible Pipe Outer Diameter
(mm)
Dimension H
(mm)
1 Piece(s) 15 Day(s) or more 30~Less than 4025A3445
1 Piece(s) 15 Day(s) or more 30~Less than 4025A3455
1 Piece(s) 15 Day(s) or more 30~Less than 4025A3465

Loading...

  1. 1

Basic Information

Type Floor Band Material Steel Applicable Tube Type SGP Pipe
Surface Treatment Colored Chromate Coating. Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)