(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hanging Piping Bracket with Hanging Tongue for Cast Iron (Zinc Plating/Stainless)

Hanging Piping Bracket with Hanging Tongue for Cast Iron (Zinc Plating/Stainless)

Hinged Hanging Band for Cast Iron Drainage Pipe

[Features]
· Hinged hanging band for cast iron drain pipe.
· The "turnbuckle" is separately packed.
· Zinc electroplating finish.
· The "stainless steel turnbuckle" is packaged separately.
· Made of SUS304

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10162-0017
A10162-0021
A10210-0040
Part NumberMinimum order quantityVolume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s) 13 Day(s) or more 60~Less than 70Steel[Zinc Plating] Electrolytic Zinc Plating50A262
1 Piece(s) 13 Day(s) or more 80~Less than 90Steel[Zinc Plating] Electrolytic Zinc Plating75A384
1 Piece(s) 17 Day(s) or more 100~Less than 200[Stainless] Stainless SteelNo100A4109

Loading...

  1. 1

Basic Information

Type Hanging Band Applicable Tube Type Cast Iron Pipe for Drainage Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)