(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Saddle Band Elbow Bracket

Saddle Band Elbow Bracket

Elbow support materials for swallowtail water faucets

[Features]
・Elbow support materials for swallowtail water faucets.
· Made of molten zinc plated steel plate.
・They can also be made of resin

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10449-0011
A10449-0026
Part NumberMinimum order quantityVolume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Size Inlet Port Diameter B
(mm)
1 Piece(s) 12 Day(s) or more 20~Less than 301/2X1/224
1 Piece(s) 11 Day(s) or more 30~Less than 403/4X1/233

Loading...

  1. 1

Basic Information

Type Saddle band Applicable Pipe Type PVC hydrant Material Steel
Surface Treatment Hot zinc plating (dip plating) Outlet Port Diameter A(mm) 34 Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)