(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Basic Switch [V] (Part Numbers)

Small Basic Switch [V]

Click this image to zoom it.

Move the mouse over the image to zoom

  • Small Basic Switch [V]
  • Small Basic Switch [V]
  • On Sale Till 31/03/2025

[Features]
· A small basic switch designed specifically for reliability and safety.
· Omron's best-selling microswitch, available in variations from 10A to 21A.
· Possible to use in applications such as breaking of current at the time of opening and closing the door.
· Two types of cases; thermoplastic and thermosetting case
· Compliant to various requests such as heat resistant and tracking resistant.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

V-15-1C5

 
Part Number
V-15-1C5
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Material Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)
Format standard
1 Piece(s) Same day -Plunger Type250--Top Plunger-25~80~21.2Single Pole Double ThrowSilver alloy15ACPin push button type#250 tab terminal-1.96-

Loading...

  1. 1

Basic Information

Acquired Standards UL / CSA Protection Structure IEC IP40 Body Material Thermosetting Resin
Contact Point Type Rivet Mechanical Life(10,000 times) 5000 Mechanical Operation Frequency(times/min or Less) 600
Main Body External Dimension, Width W(mm) 10.3 Main Body External Dimension, Height H(mm) 15.9 Main Body External Dimension, Length L(mm) 27.8

Please check the type/dimensions/specifications of the part V-15-1C5 in the Small Basic Switch [V] series.

Products like this...

Part Number
V-10-1E5
V-101-1A4
V-102-1A4
V-15-1E5
V-15-3A5-T
V-15-4A5
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Material Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)
Format standard
1 Piece(s) Same day -Plunger Type250--Top Plunger-25~80~11.2Single Pole Double ThrowPure Silver10ACPin push button typeTerminals With Solder-0.98-
1 Piece(s) Same day -Lever Shape (push)250----25~80~11.6Single Pole Double ThrowPure Silver10ACHinge/short lever typeTerminals With Solder-0.98-
1 Piece(s) Same day -Lever Shape (push)125 ~ 250-8 ~ 250--25~80~14Single Pole Double ThrowPure Silver10ACHinge lever typeTerminals With Solder-0.59-
1 Piece(s) Same day -Plunger Type250--Top Plunger-25~80~21.2Single Pole Double ThrowSilver alloy15ACPin push button typeTerminals With Solder-1.96-
1 Piece(s) 45 Day(s) or more -Plunger Type250-125 ~ 250Top Plunger-25~150~21.2Single Pole Normally OpenSilver alloy15AC/DCPin push button typeTerminals With Solder1a1.96NHeat resistant type (150 ° C)
1 Piece(s) Same day -Plunger Type250--Top Plunger-25~80~21.2Single Pole Double ThrowSilver alloy15ACPin push button typeTerminals With Solder-1.96-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)