(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Miniature Basic Switch [VX] (Part Numbers)

Miniature Basic Switch [VX]
  • On Sale Till 31/03/2025

To detect light weight objects

[Features]
· Independent internal mechanism assures the high contact power even in load operation.
· It can be used in applications such as detection of light weight objects

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VX-013-1C23

 
Part Number
VX-013-1C23
Part NumberMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Lever mounting position Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)
1 Piece(s) Same day Plunger Type125-30Top Plunger-25~809.0Single Pole Double Throw[Crossbar] CrossbarGold alloy50000.1AC/DCHinge/Long Lever Type#187 tab terminalPush button placed in position far from standard-0.20

Loading...

  1. 1

Basic Information

Acquired Standards UL / CSA / EN Protection Structure IEC IP40 Body Material Thermoplastic
Force Required for Push Side O.F.(N) ~1 Mechanical Operation Frequency(times/min or Less) 600 Main Body External Dimension, Width W(mm) 10.3
Main Body External Dimension, Height H(mm) 15.9 Main Body External Dimension, Length L(mm) 27.8

Please check the type/dimensions/specifications of the part VX-013-1C23 in the Miniature Basic Switch [VX] series.

Products like this...

Part Number
VX-01-1C23
VX-011-1A3
VX-012-1A3
VX-013K-1C23
VX-014-1A3
VX-014-1C23
Part NumberMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Operating Temperature Range
(℃)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Rated Conductance Current
(A)
Current type Actuator type Specification of Terminal Lever mounting position Contact structure/specification Required force for push side, O.F. (detailed numerical values)
(N)
1 Piece(s) Same day Plunger Type125-30Top Plunger-25~801.2Single Pole Double Throw[Crossbar] CrossbarGold alloy50000.1AC/DCPin push button type#187 tab terminalPush button placed in position far from standard-0.49
1 Piece(s) 68 Day(s) Lever Shape (push)-[Hinge Lever] Hinge Lever30--25~1051.6Single Pole Double Throw[Crossbar] CrossbarGold alloy10000.1AC/DCHinge, short lever typeTerminals With SolderLever set distant from plunger (Standard Position)1c0.49
1 Piece(s) Same day Plunger Type125-30Top Plunger-25~804Single Pole Double Throw[Crossbar] CrossbarGold alloy50000.1AC/DCHinge lever typeTerminals With SolderPush button placed in position far from standard-0.29
1 Piece(s) 16 Day(s) or more Lever Shape (push)-[Hinge Lever] Hinge Lever30--25~10515.0Single Pole Double Throw[Crossbar] CrossbarGold alloy10000.1AC/DCHinge, long lever type#187 tab terminalLever set close to plunger (Position K)1c0.49
1 Piece(s) Same day Plunger Type125-30Top Plunger-25~804Single Pole Double Throw[Crossbar] CrossbarGold alloy50000.1AC/DCSimulated hinge lever typeTerminals With SolderPush button placed in position far from standard-0.29
1 Piece(s) Same day Lever Shape (push)125-30--25~804Single Pole Double Throw[Crossbar] CrossbarGold alloy50000.1AC/DCSimulated hinge lever type#187 tab terminalPush button placed in position far from standard-0.29

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)