(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

General-purpose Basic Switch [Z] (Part Numbers)

General-purpose Basic Switch [Z]

Click this image to zoom it.

Move the mouse over the image to zoom

  • General-purpose Basic Switch [Z]
  • General-purpose Basic Switch [Z]
  • On Sale Till 31/03/2025

Best-selling basic switch boasting high precision and wide variety. A large breaking capacity of 15A with high accuracy (repeat accuracy is good).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Z-15EW22-B

Part Number
Z-15EW22-B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Rod Shape Type Operating Temperature Range
(℃)
Acquired Standards Protection Structure Body Material Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact spacing
(mm)
Contact structure/specification Mounting format Details Type Plastic width
(mm)
Required force for push side, O.F. (detailed numerical values)
(N)
Cable specification Construction
1 Piece(s) Quote -Lever Shape (push)125 ~ 250-8 ~ 250---25~80UL / CSAIP00[Resin] Thermosetting Resin~2--RivetPure Silver302401517.45-49.2---Hinge roller short lever typeScrew clamp terminal (internally toothed washer)-Normal form--2.430.2-1.8----1.94--

Loading...

  1. 1
 

Basic Information

Current type AC/DC

Please check the type/dimensions/specifications of the part Z-15EW22-B in the General-purpose Basic Switch [Z] series.

Products like this...

Part Number
Z-01HQ-B
Z-01HQ22-B
Z-01HQ2255-B
Z-15G
Z-15G-B
Z-15G55-B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Rod Shape Type Operating Temperature Range
(℃)
Acquired Standards Protection Structure Body Material Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact spacing
(mm)
Contact structure/specification Mounting format Details Type Plastic width
(mm)
Required force for push side, O.F. (detailed numerical values)
(N)
Cable specification Construction
1 Piece(s) Same day -Plunger Type125-8 ~ 30Top Plunger--25~80UL / CSAIP00[Resin] Thermosetting Resin~30.5-[Crossbar] CrossbarGold alloy20002400.117.45-49.2---Panel mounted push button type (OP medium)Screw clamp terminal (internally toothed washer)-Normal form--5.521.8-0.25----2.45--
1 Piece(s) Same day -Plunger Type125-8 ~ 30Top Plunger--25~80-IP00[Resin] Thermosetting Resin~30.5-[Crossbar] CrossbarGold alloy20002400.117.45-49.2---Panel mounting roller, push button typeScrew clamp terminal (internally toothed washer)-Normal form--5.521.8-0.25----2.45--
1 Piece(s) Same day -Plunger Type125-8 ~ 30Top Plunger--15~80-IP62[Resin] Thermosetting Resin~31.7-[Crossbar] CrossbarGold alloy20002400.117.45-49.2---Panel mounting roller, push button typeScrew clamp terminal (internally toothed washer)-Drip-proof type (terminal not included)--5.521.8-0.25----3.63--
1 Piece(s) Same day -Plunger Type125 ~ 250-8 ~ 250Top Plunger--25~80UL / CSAIP00[Resin] Thermosetting Resin~40.4-RivetPure Silver200024015------Pin push button typeTerminals With Solder----0.1315.9-0.5----2.45~3.43--
1 Piece(s) Same day ------------------------------------------
1 Piece(s) Same day -Plunger Type125 ~ 250-8 ~ 250Top Plunger--15~80UL / CSAIP62[Resin] Thermosetting Resin~52.2-RivetPure Silver20002401517.4523.949.2---Pin push button typeScrew clamp terminal (internally toothed washer)-Drip-proof type (terminal not included)--0.1315.9-0.5----2.45~4.22--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)