(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Limit Switch [D4CC] (Part Numbers)

Small Limit Switch [D4CC]
  • On Sale Till 31/03/2025

Roller lever type with thickness of 16 mm. The cable connection is connector connection type with easy replacement of limit switch.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D4CC-3024

 
Part Number
D4CC-3024
Part NumberMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal O.D. Mounting system Direction of Operation Roller Type Contact format AC Rated Voltage DC Rated Voltage
1 Piece(s) Same day Roller Lever Type (rotation)--Standard-UL / CSA5.69-10±3-Single Pole Double ThrowDC30V or Less14031.56538Model XS2F-D421-□ 80-F (for DC)Stainless steel-based sintered roller φ17.5 × 7No--Connectorφ17.5×7Front mountingSnap ActionStainless steel-based sintered roller1c--

Loading...

  1. 1

Basic Information

Main Body Size Small Environment Standard Operating Temperature Range(°C) -10::70
Protection Structure IP67 Mechanical Life(10,000 times) 1000 Mechanical Operation Frequency(times/min or Less) 120

Please check the type/dimensions/specifications of the part D4CC-3024 in the Small Limit Switch [D4CC] series.

Products like this...

Part Number
D4CC-1060
D4CC-2024
D4CC-3002
D4CC-3031
D4CC-3032
D4CC-4002
Part NumberMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal O.D. Mounting system Direction of Operation Roller Type Contact format AC Rated Voltage DC Rated Voltage
1 Piece(s) 17 Day(s) Roller lever type----CSA / UL / GB(CCC)------------Center roller lever typeNo--------125-
1 Piece(s) Same day Roller Lever Type (rotation)--Standard-CSA / UL5.69-10±3-Single Pole Double ThrowAC100/125V14031.56538Model XS2F-A421-□ 90-F (for AC)Stainless steel-based sintered roller φ17.5 × 7Presence--Connectorφ17.5×7Front mountingSnap ActionStainless steel-based sintered roller1c--
1 Piece(s) 16 Day(s) Plunger Type[Roller Plungers] Roller PlungerNo--CSA / UL11.771.8--Single Pole Double ThrowDC30V or Less1401675-Model XS2F-D421-□ 80-F (for DC)Stainless steel roller φ12 × 4.4No328.5±1Connectorφ12×4.4Front mountingSnap ActionStainless Steel Roller1c--
1 Piece(s) 17 Day(s) Plunger Type[Top Plunger] Top, Plunger----------------Sealed pin plunger typeNo---------30
1 Piece(s) 16 Day(s) Plunger Type[Roller Plungers] Seal, Roller PlungersPresence--CSA / UL17.651.8-5Single Pole Double ThrowDC30V or Less1401657-Model XS2F-D421-□ 80-F (for DC)Stainless steel roller φ12 × 4.4No334.3±1Connectorφ12×4.4Front mountingSnap ActionStainless Steel Roller1c--
1 Piece(s) Same day Plunger Type[Roller Plungers] Roller PlungerNo--CSA / UL11.771.8--Single Pole Double ThrowDC30V or Less1401675-Model XS2F-D421-□ 80-F (for DC)Stainless steel roller φ12 × 4.4Presence328.5±1Connectorφ12×4.4Front mountingSnap ActionStainless Steel Roller1c--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)