(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

General-Purpose Enclosed Switch [ZE/ZV/ZV2/XE/XV/XV2] (Part Numbers)

General-Purpose Enclosed Switch [ZE/ZV/ZV2/XE/XV/XV2]
  • On Sale Till 31/03/2025

Built-in general-purpose basic switch Z.
Side mounting type.

[Features]
· General-purpose seal switch with high durability and large breaking capacity.
· ZE, ZV, ZV2 has built-in general-purpose basic switch Z.
· High durability with large breaking capacity.
· There are 3 mounting methods such as side mounting, bottom mounting and side diagonal mounting method with variety of actuators.
· After removing cover, the terminal of built-in switch is on front surface and hence connection is easy.
· The product with earth terminal supports CE marking.
· Approved by UL, CSA, CCC (ask your manufacturer for information on approved models).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZE-NJ-2S

 
Part Number
ZE-NJ-2S
Part NumberMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Lever Shape Type Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Contact Type Mechanical Life
(10,000 times)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Detector element details Conduit size Specification of Terminal Mounting system Built-in Switch Specification AC Rated Voltage DC Rated Voltage
1 Piece(s) Same day Plunger Type[Top Plunger] Top, Plunger--UL / C-UL / GB(CCC) / CSAIP65--1000---Sealed plunger type1/2-14NPSMGround terminal not includedSide mountedSingle pole double throw (AC)125 / 250 / 480125 / 250

Loading...

  1. 1

Basic Information

Main Body Size Standard Environment Standard Operating Temperature Range(°C) -10::80
Mechanical Operation Frequency(times/min or Less) 120

Please check the type/dimensions/specifications of the part ZE-NJ-2S in the General-Purpose Enclosed Switch [ZE/ZV/ZV2/XE/XV/XV2] series.

Products like this...

Part Number
XE-Q22-2
XE-QA2-2
ZE-N-2
ZE-Q-2
ZE-Q-2G
ZE-Q-2S
Part NumberMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Lever Shape Type Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Contact Type Mechanical Life
(10,000 times)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Detector element details Conduit size Specification of Terminal Mounting system Built-in Switch Specification AC Rated Voltage DC Rated Voltage
1 Piece(s) 12 Day(s) Plunger Type[Roller Plungers] Roller PlungerNo--IP605Single Pole Double Throw10025.48644.5---Side mounted---
1 Piece(s) 12 Day(s) Lever Shape (push)--[Arm Lever] Roller, Arm Lever-IP606.47Single Pole Double Throw10025.48644.5---Side mounted---
1 Piece(s) Same day Plunger Type[Top Plunger] Seal, PlungersPresence-CSA / UL / GB(CCC)IP657.85Single Pole Double Throw100025.48644.5---Side mounted---
1 Piece(s) 15 Day(s) Plunger Type[Top Plunger] Top, PlungerNo-CSA / UL / GB(CCC)IP602.45~3.43Single Pole Double Throw100025.48644.5---Side mounted---
1 Piece(s) Same day Plunger Type[Top Plunger] Top, PlungerNo-CSA / UL / GB(CCC)IP602.45~3.43Single Pole Double Throw100025.48644.5--Pg13.5 / ground terminal includedSide mounted---
1 Piece(s) Same day Plunger Type[Top Plunger] Top, PlungerNo-CSA / UL / GB(CCC)IP602.45~3.43Single Pole Double Throw100025.48644.5--1/2 - 14NPSM / ground terminal not includedSide mounted---

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)