(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Malleable Valve, General-Purpose 10K Type, Screwed, Check Valve (Lift Type) With NBR Disc

Malleable Valve, General-Purpose 10K Type, Screwed, Check Valve (Lift Type) With NBR Disc

An economical and strong malleable valve. Main parts are mostly stainless steel for better abrasion resistance than bronze valves. Ideal for iron pipes. Helps eliminate corrosion caused by contact potential difference.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HM10KSCR-1/2
HM10KSCR-11/4
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s) 18 Day(s) or more 1/2B(15A)1/2B(15A)
1 Piece(s) 18 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Type Lift type Applicable Fluid Water / Air / Oil Nominal Pressure 10K
Material FCMB-S35 Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Max. Operating Pressure(MPa) 1.37

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)