(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

H Series, 10K, Flanged, Globe Valve with Disc, JIS-Compliant End-to-End Dimension (JIS B 2011)

H Series, 10K, Flanged, Globe Valve with Disc, JIS-Compliant End-to-End Dimension (JIS B 2011)

[Features]
·Austenitic (Cr-Ni) stainless steel with excellent corrosion resistance and durability is used.
·We have a lineup of 2 series (H&S) that consider the life cycle according to the application and purpose.
·Designed with strength balance in mind. In consideration of the aesthetics of the entire device, the H series adopts the lost-wax manufacturing method.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

UFD-40

Part Number
UFD-40
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SCS13A Applicable Fluid Water / Air / Oil / Gas / Chemical
Nominal Pressure 10K Supply Side, Connection Type Flange Shape Supply Side, Tube Flange Nominal 40A(1 1/2B)
Control Side, Connection Type Flange Shape Control Side, Tube Flange Nominal 40A(1 1/2B) Handle Shape Round-shaped handle
Body Lining No Max. Operating Pressure(MPa) 1.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)