(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Toggler TB WF【4 Pieces Per Package】

Toggler TB WF

For mounting equipment on cross walls in drywall foundations.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
WF-108
WF-110
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipAccessory

4 Pieces Per Package

1 Pack(s) 15 Day(s) or more Four lamp white included

4 Pieces Per Package

1 Pack(s) 15 Day(s) or more Four circles white included

Loading...

  1. 1

Basic Information

Type Other gypsum board screws Material Resin Thread Dia.(mm) 3.5~6
Applicable Plate Thickness(mm) 11–13

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)