(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Delicious air

Delicious air

Dental aroma generator

[Features]
· Automatic release of refreshing fragrance at the time of using air pin in dental

Part Number

Configured Part Number is shown.

Part Number
CM-40
DA202
DA203
DA204
Part NumberMinimum order quantityVolume DiscountDays to ShipBore diameter Pre-Filter Element Filtration Characteristics Max. Operating Pressure The Number of Aromatic Inputted
1 Piece(s) 10 Day(s) or more ---6 bags per case
1 Piece(s) 10 Day(s) or more Rc1/45μm1MPa-
1 Piece(s) 10 Day(s) or more Rc3/85μm1MPa-
1 Piece(s) 10 Day(s) or more Rc1/25μm1MPa-

Loading...

  1. 1

Basic Information

Type Filter Maximum Temperature 20℃ (open air temperature under pressure)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)