(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Silent Smooth Caster I JS (Part Numbers)

Silent Smooth Caster I JS

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· Superior noise suppression than conventional standard press casters.
· The swivel part is equipped with dual layer thrust and radial bearings.
· The movement of the swivel part is light and turning is easy.
· A sealed type radial ball bearing is used for the wheel that provides quiet and smooth rotation without the need for grease to be added.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

UWJS-100

 
Part Number
UWJS-100
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
1 Piece(s) 12 Day(s) or more 144140.01~220.00176[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance68(71)68(71)909010035(Core: Steel) Shock ResistanceGreenNo Floor Protection35

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Silent smooth casters Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck
Load Category Medium Load Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part UWJS-100 in the Silent Smooth Caster I JS series.

Products like this...

Part Number
MCJS-150
MCJS-200
SSTJS-100
WJS-100
WJS-130
WJS-150
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
1 Piece(s) 12 Day(s) or more 198220.01~320.00294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance75(90)75(90)11211215045(Core: None)BlueNo Floor Protection45
1 Piece(s) 12 Day(s) or more 250320.01~485.00392[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance100(115)100(115)14014020045(Core: None)BlueNo Floor Protection58
1 Piece(s) 12 Day(s) or more 14480.01~140.00127[Synthetic Rubber] High impact rubberNo68(71)68(71)909010035(Core: steel) high elasticity and low starting resistanceBlueNo Floor Protection35
1 Piece(s) 12 Day(s) or more 14480.01~140.00127[Synthetic Rubber] Rubber SBRAbrasion Resistance68(71)68(71)909010035(Core: steel), high elasticityBlackNo Floor Protection35
1 Piece(s) 12 Day(s) or more 177140.01~220.00176[Synthetic Rubber] Rubber SBRAbrasion Resistance75(90)75(90)11211213042(Core: steel), high elasticityBlackNo Floor Protection40
1 Piece(s) 12 Day(s) or more 198140.01~220.00196[Synthetic Rubber] Rubber SBRAbrasion Resistance75(90)75(90)11211215045(Core: steel), high elasticityBlackNo Floor Protection45

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)