(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Caster HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, AD for Low Platform Heavy Loads (Part Numbers)

Caster HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, AD for Low Platform Heavy Loads

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

HJ-SJ-50B-YN

 
Part Number
HJ-SJ-50B-YN
Part NumberMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Eccentricity
(mm)
1 Piece(s) 12 Day(s) or more Screw-In Type / Low Floor Heavy Load85220.01~320.00No294[Nylon] Nylon 6 + special and regenerated NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance-----[M20] M20(P2.5)5032.5BlackThe wheels on earthWith BearingBlack18

Loading...

  1. 1

Basic Information

Fitting Material Steel Application OA equipment, information and communication equipment Load Category Heavy Load
Floor Protection No Floor Protection Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part HJ-SJ-50B-YN in the Caster HJ, HJB, HJ-SJ, HJB-SJ, HJ-AD, AD for Low Platform Heavy Loads series.

Products like this...

Part Number
HJ-50B-MC AD-50
HJ-50B-U
HJ-50B-U AD-50
HJ-SJ-50U-MC
HJ-SJ-50U-U
HJ-SJ-50U-YN
Part NumberMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(Ø)
Rim Width
(mm)
Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Eccentricity
(mm)
1 Piece(s) 12 Day(s) or more Plate Type Universal / Low Floor Heavy Load / With Adjuster78220.01~320.00No294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical ResistanceSlotted Holes55(65)55(65)8282-5032.5BlackIntegrated Wheel (With dedicated adjuster foot)With BearingBlue18
1 Piece(s) 12 Day(s) or more Plate Type Universal / Low Floor Heavy Load78220.01~320.00No235[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes55(65)55(65)8282-5032.5Baked-on BlackThe wheels on earth(Core: Aluminum) Shock ResistanceGreen18
1 Piece(s) 12 Day(s) or more Plate Type Universal / Low Floor Heavy Load / With Adjuster78220.01~320.00No235[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes55(65)55(65)8282-5032.5BlackIntegrated Wheel (With dedicated adjuster foot)(Core: Aluminum) Shock ResistanceGreen18
1 Piece(s) 12 Day(s) or more Low Floor Heavy Load / Screw-In Type85220.01~320.00No294[Nylon] Monomer Casting NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance-----[M20] M20(P2.5)5032.5Trivalent ChromateThe wheels on earthOil ResistanceBlue18
1 Piece(s) 12 Day(s) or more Low Floor Heavy Load / Screw-In Type85220.01~320.00No235[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance-----[M20] M20(P2.5)5032.5Trivalent ChromateThe wheels on earth(Core: Aluminum) Shock ResistanceGreen18
1 Piece(s) 16 Day(s) or more Low Floor Heavy Load / Screw-In Type85220.01~320.00No294[Nylon] Nylon 6 + special and regenerated NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance-----[M20] M20(P2.5)5032.5Trivalent ChromateThe wheels on earthWith BearingBlack18

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)