(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Corner Caster, CCB (Part Numbers)

Corner Caster, CCB

Please refer to P80 to 91 for detailed material on "Compatible wheels." Furthermore, viewing of the "Gatefold version" of this catalog is recommended.

[Features]
· With a two-surface rising structure, securely fits against corners and positioning is easy.
· Has two mounting locations, few parts and is easily installed.
· Easy mounting by hand using a special hook is also possible.
· The special hook is sold separately

PDF

Part Number

Configured Part Number is shown.

CCB-65U-BN

 
Part Number
CCB-65U-BN
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Eccentricity
(mm)
1 Piece(s) 12 Day(s) or more 7935.01~80.0049[Nylon] Nylon 6Abrasion Resistance / Oil Resistance / Chemical Resistance6525(Core: None)Black21

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Corner Caster Stopper (Detail) With freely stopper Fitting Material Steel
Mounting Hole Type Slotted Holes Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Metal Fitting Color (Finish) Bright Chromate Plating
Plate Size (For Corners)(mm) 113×76×37 Mounting Hole Pitch (For Corners)(mm) 73.5×103.5×25.0 Specifications The wheels on earth
Floor Protection No Floor Protection Bearing NA

Please check the type/dimensions/specifications of the part CCB-65U-BN in the Corner Caster, CCB series.

Products like this...

Part Number
CCB-50U-BN
CCB-50U-R
CCB-50U-U
CCB-65U-R
CCB-65U-U
CCB-75U-BN
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Diameter
(Ø)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Eccentricity
(mm)
1 Piece(s) 12 Day(s) or more 66~35.0034[Nylon] Nylon 6Abrasion Resistance / Chemical Resistance / Oil Resistance5020(Core: None)Black20
1 Piece(s) 12 Day(s) or more 66~35.0029[Synthetic Rubber] Rubber SBRAbrasion Resistance5020(Core: None) high elasticityBlack20
1 Piece(s) 12 Day(s) or more 66~35.0034[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance5020(Core: None) Shock ResistanceGreen20
1 Piece(s) 12 Day(s) or more 7935.01~80.0039[Synthetic Rubber] Rubber SBRAbrasion Resistance6525(Core: None) high elasticityBlack21
1 Piece(s) 12 Day(s) or more 7935.01~80.0049[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance6525(Core: None) Shock ResistanceGreen21
1 Piece(s) 12 Day(s) or more 8935.01~80.0058[Nylon] Nylon 6Abrasion Resistance / Chemical Resistance / Oil Resistance7525(Core: None)Black21

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)