(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MY and MYS Type Bolt Types

MY and MYS Type Bolt Types

A designer urethane dual wheel caster. Turns quietly, gentle on floors, and recommended for replacement of dull wheels.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MY50-BM8XP1.25-DBN
MY50-BM8XP1.25-GN
MY50-BM8XP1.25-LBN
MY50-BM8XP1.25-MW
MY50-BM8XP1.25-PK
MY50-BM8XP1.25-SC
MY50-BM8XP1.25-WR
MY50-BM8XP1.25-WT
MY50-BM10XP1.5-DBN
MY50-BM10XP1.5-GN
MY50-BM10XP1.5-LBN
MY50-BM10XP1.5-MW
MY50-BM10XP1.5-PK
MY50-BM10XP1.5-SC
MY50-BM10XP1.5-WR
MY50-BM10XP1.5-WT
MY50-BM12XP1.25-DBN
MY50-BM12XP1.25-GN
MY50-BM12XP1.25-LBN
MY50-BM12XP1.25-MW
MY50-BM12XP1.25-PK
MY50-BM12XP1.25-SC
MY50-BM12XP1.25-WR
MY50-BM12XP1.25-WT
MY50-BM12XP1.75-DBN
MY50-BM12XP1.75-GN
MY50-BM12XP1.75-LBN
MY50-BM12XP1.75-MW
MY50-BM12XP1.75-PK
MY50-BM12XP1.75-SC
MY50-BM12XP1.75-WR
MY50-BM12XP1.75-WT
MYS50-BM8XP1.25-DBN
MYS50-BM8XP1.25-GN
MYS50-BM8XP1.25-LBN
MYS50-BM8XP1.25-MW
MYS50-BM8XP1.25-PK
MYS50-BM8XP1.25-SC
MYS50-BM8XP1.25-WR
MYS50-BM8XP1.25-WT
MYS50-BM10XP1.5-DBN
MYS50-BM10XP1.5-GN
MYS50-BM10XP1.5-LBN
MYS50-BM10XP1.5-MW
MYS50-BM10XP1.5-PK
MYS50-BM10XP1.5-SC
MYS50-BM10XP1.5-WR
MYS50-BM10XP1.5-WT
MYS50-BM12XP1.25-DBN
MYS50-BM12XP1.25-GN
MYS50-BM12XP1.25-LBN
MYS50-BM12XP1.25-MW
MYS50-BM12XP1.25-PK
MYS50-BM12XP1.25-SC
MYS50-BM12XP1.25-WR
MYS50-BM12XP1.25-WT
MYS50-BM12XP1.75-DBN
MYS50-BM12XP1.75-GN
MYS50-BM12XP1.75-LBN
MYS50-BM12XP1.75-MW
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStopper (Detail) Thread Dia. Swivel Radius
(mm)
Color Cap
1 Piece(s) 15 Day(s) or more 10NoM8XP1.2548Dark brown
1 Piece(s) 15 Day(s) or more 10NoM8XP1.2548Green
1 Piece(s) 15 Day(s) or more 10NoM8XP1.2548Light brown
1 Piece(s) 15 Day(s) or more 10NoM8XP1.2548Milky
1 Piece(s) 15 Day(s) or more 10NoM8XP1.2548Pink
1 Piece(s) 15 Day(s) or more 10NoM8XP1.2548Standard
1 Piece(s) 15 Day(s) or more 10NoM8XP1.2548Wine Red
1 Piece(s) 15 Day(s) or more 10NoM8XP1.2548White
1 Piece(s) 15 Day(s) or more 10NoM10XP1.548Dark brown
1 Piece(s) 15 Day(s) or more 10NoM10XP1.548Green
1 Piece(s) 15 Day(s) or more 10NoM10XP1.548Light brown
1 Piece(s) 15 Day(s) or more 10NoM10XP1.548Milky
1 Piece(s) 15 Day(s) or more 10NoM10XP1.548Pink
1 Piece(s) 15 Day(s) or more 10NoM10XP1.548Standard
1 Piece(s) 15 Day(s) or more 10NoM10XP1.548Wine Red
1 Piece(s) 15 Day(s) or more 10NoM10XP1.548White
1 Piece(s) 15 Day(s) or more 10No[M12] M12XP1.2548Dark brown
1 Piece(s) 15 Day(s) or more 10No[M12] M12XP1.2548Green
1 Piece(s) 15 Day(s) or more 10No[M12] M12XP1.2548Light brown
1 Piece(s) 15 Day(s) or more 10No[M12] M12XP1.2548Milky
1 Piece(s) 15 Day(s) or more 10No[M12] M12XP1.2548Pink
1 Piece(s) 15 Day(s) or more 10No[M12] M12XP1.2548Standard
1 Piece(s) 15 Day(s) or more 10No[M12] M12XP1.2548Wine Red
1 Piece(s) 15 Day(s) or more 10No[M12] M12XP1.2548White
1 Piece(s) 15 Day(s) or more 10No[M12] M12XP1.7548Dark brown
1 Piece(s) 15 Day(s) or more 10No[M12] M12XP1.7548Green
1 Piece(s) 15 Day(s) or more 10No[M12] M12XP1.7548Light brown
1 Piece(s) 15 Day(s) or more 10No[M12] M12XP1.7548Milky
1 Piece(s) 15 Day(s) or more 10No[M12] M12XP1.7548Pink
1 Piece(s) 15 Day(s) or more 10No[M12] M12XP1.7548Standard
1 Piece(s) 15 Day(s) or more 10No[M12] M12XP1.7548Wine Red
1 Piece(s) 15 Day(s) or more 10No[M12] M12XP1.7548White
1 Piece(s) 15 Day(s) or more 10With Rotation StopperM8XP1.2554Dark brown
1 Piece(s) 15 Day(s) or more 10With Rotation StopperM8XP1.2554Green
1 Piece(s) 15 Day(s) or more 10With Rotation StopperM8XP1.2554Light brown
1 Piece(s) 15 Day(s) or more 10With Rotation StopperM8XP1.2554Milky
1 Piece(s) 15 Day(s) or more 10With Rotation StopperM8XP1.2554Pink
1 Piece(s) 15 Day(s) or more 10With Rotation StopperM8XP1.2554Standard
1 Piece(s) 15 Day(s) or more 10With Rotation StopperM8XP1.2554Wine Red
1 Piece(s) 15 Day(s) or more 10With Rotation StopperM8XP1.2554White
1 Piece(s) 15 Day(s) or more 10With Rotation StopperM10XP1.554Dark brown
1 Piece(s) 15 Day(s) or more 10With Rotation StopperM10XP1.554Green
1 Piece(s) 15 Day(s) or more 10With Rotation StopperM10XP1.554Light brown
1 Piece(s) 15 Day(s) or more 10With Rotation StopperM10XP1.554Milky
1 Piece(s) 15 Day(s) or more 10With Rotation StopperM10XP1.554Pink
1 Piece(s) 15 Day(s) or more 10With Rotation StopperM10XP1.554Standard
1 Piece(s) 15 Day(s) or more 10With Rotation StopperM10XP1.554Wine Red
1 Piece(s) 15 Day(s) or more 10With Rotation StopperM10XP1.554White
1 Piece(s) 15 Day(s) or more 10With Rotation Stopper[M12] M12XP1.2554Dark brown
1 Piece(s) 15 Day(s) or more 10With Rotation Stopper[M12] M12XP1.2554Green
1 Piece(s) 15 Day(s) or more 10With Rotation Stopper[M12] M12XP1.2554Light brown
1 Piece(s) 15 Day(s) or more 10With Rotation Stopper[M12] M12XP1.2554Milky
1 Piece(s) 15 Day(s) or more 10With Rotation Stopper[M12] M12XP1.2554Pink
1 Piece(s) 15 Day(s) or more 10With Rotation Stopper[M12] M12XP1.2554Standard
1 Piece(s) 15 Day(s) or more 10With Rotation Stopper[M12] M12XP1.2554Wine Red
1 Piece(s) 15 Day(s) or more 10With Rotation Stopper[M12] M12XP1.2554White
1 Piece(s) 15 Day(s) or more 10With Rotation Stopper[M12] M12XP1.7554Dark brown
1 Piece(s) 15 Day(s) or more 10With Rotation Stopper[M12] M12XP1.7554Green
1 Piece(s) 15 Day(s) or more 10With Rotation Stopper[M12] M12XP1.7554Light brown
1 Piece(s) 15 Day(s) or more 10With Rotation Stopper[M12] M12XP1.7554Milky

Loading...

Basic Information

Caster Type Screw-In Type / Cleaning Function / Dual Wheels Mounting Height H(mm) 64 Properties Quiet
Load Range(daN) 35.01~80.00 Allowable Load(daN) 40 Wheel Material Urethane
Wheel Characteristics No Fitting Material SWCH Wheel Dia. D(Ø) 50
Wheel Width W(mm) 53 Allowable Load Light Load Color Natural Color (White)
Body Material Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)