(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flange Assembly Pipe Fittings for Steel Pipes, Screw-In

Flange Assembly Pipe Fittings for Steel Pipes, Screw-In

Maximum operating pressure: 2.5 MPa (static water: ≤ 120°C), 1.0 MPa (vapor, air, gas, and oil: ≤ 300°C).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
F-1/2B-B
F-1/2B-C
F-1/2B-W
F-1B-B
F-1B-C
F-1B-W
F-2B-B
F-2B-C
F-2B-W
F-3/4B-B
F-3/4B-C
F-3/4B-W
F-3B-B
F-3B-C
F-3B-W
F-4B-B
F-4B-C
F-4B-W
F-5B-B
F-5B-C
F-5B-W
F-6B-B
F-6B-C
F-6B-W
F-11/2B-B
F-11/2B-C
F-11/2B-W
F-11/4B-B
F-11/4B-C
F-11/4B-W
F-21/2B-B
F-21/2B-C
F-21/2B-W
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Applicable Fluid Surface Treatment
1 Piece(s) 16 Day(s) or more 1/2B(15A)Water / Air / Steam / OilNo
1 Piece(s) 20 Day(s) or more 1/2B(15A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 16 Day(s) or more 1/2B(15A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating
1 Piece(s) 16 Day(s) or more 1B(25A)Water / Air / Steam / OilNo
1 Piece(s) 16 Day(s) or more 1B(25A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 16 Day(s) or more 1B(25A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating
1 Piece(s) 16 Day(s) or more 2B(50A)Water / Air / Steam / OilNo
1 Piece(s) 16 Day(s) or more 2B(50A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 16 Day(s) or more 2B(50A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating
1 Piece(s) 16 Day(s) or more 3/4B(20A)Water / Air / Steam / OilNo
1 Piece(s) 16 Day(s) or more 3/4B(20A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 15 Day(s) or more 3/4B(20A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating
1 Piece(s) 20 Day(s) or more 3B(80A)Water / Air / Steam / OilNo
1 Piece(s) 20 Day(s) or more 3B(80A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 16 Day(s) or more 3B(80A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating
1 Piece(s) 20 Day(s) or more 4B(100A)Water / Air / Steam / OilNo
1 Piece(s) 20 Day(s) or more 4B(100A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 16 Day(s) or more 4B(100A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating
1 Piece(s) 20 Day(s) or more 5B(125A)Water / Air / Steam / OilNo
1 Piece(s) 20 Day(s) or more 5B(125A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 20 Day(s) or more 5B(125A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating
1 Piece(s) 20 Day(s) or more 6B(150A)Water / Air / Steam / OilNo
1 Piece(s) 20 Day(s) or more 6B(150A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 20 Day(s) or more 6B(150A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating
1 Piece(s) 16 Day(s) or more 1 1/2B(40A)Water / Air / Steam / OilNo
1 Piece(s) 16 Day(s) or more 1 1/2B(40A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 16 Day(s) or more 1 1/2B(40A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating
1 Piece(s) 16 Day(s) or more 1 1/4B(32A)Water / Air / Steam / OilNo
1 Piece(s) 16 Day(s) or more 1 1/4B(32A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 16 Day(s) or more 1 1/4B(32A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating
1 Piece(s) 16 Day(s) or more 2 1/2B(65A)Water / Air / Steam / OilNo
1 Piece(s) 20 Day(s) or more 2 1/2B(65A)Water[Resin Coating] Epoxy Resin Coating
1 Piece(s) 16 Day(s) or more 2 1/2B(65A)Water / Air / Gas / Oil[Zinc Plating] Hot zinc plating

Loading...

  1. 1

Basic Information

Connecting Shape Combination flange Connection Type Flange Material Black heart malleable cast iron (FCMB27-05)
Connection Thread Type M1 Rc Type Fitting Max. Operating Pressure(MPa) 2.5
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)