(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Suspension Top System (Fitting) Reducing Socket (Part Numbers)

Suspension Top System (Fitting) Reducing Socket

For stainless steel pipes

[Features]
▪ Due to the combination with Koma-SUS fitting, the stainless steel pipe of bore with small or medium size (13 to 150SU) can be flexibly used.
· Koma-SUS fittings are expanded type pipe fittings for stainless steel pipes that enable reliable pipe installations without requiring special tools or complicated techniques.
· Well-received by customers and already in use in many installations.
· Strong fitting by pipe expansion.
· Fitting has a structure where the tube's expanded portion is hooked on a nut.
· If a nut is not tightened, there is no need to worry about the nut coming off if it is engaged with the screw on the main body.
▪ Easy pipe expansion.
▪ With the dedicated pipe expander, pipe expansion work can be performed easily.
· Secure connections are formed quickly.
▪ Post pipe expansion fitting can be easily performed with a pipe wrench.
▪ By providing packing room, fall of packing is prevented. This prevents non-mounting of parts occurred during construction.
▪ Tightening omission can be confirmed at a glance with FP colors of red and blue.
▪ At the hand tightening stage, you can visually inspect for the red FP color.
▪ When tightened at an appropriate torque, the red FP color hides under the blue FP color and becomes invisible. In this manner, tightening completion can be checked at a glance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SUST-RS-75X50SU
SUST-RS-75X60SU
SUST-RS-80X60SU
SUST-RS-80X75SU
SUST-RS-100X60SU
SUST-RS-100X75SU
SUST-RS-100X80SU
SUST-RS-125X75SU
SUST-RS-125X80SU
SUST-RS-125X100SU
SUST-RS-150X80SU
SUST-RS-150X100SU
SUST-RS-150X125SU
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Nominal Second End
1 Piece(s) 14 Day(s) or more 75Su50Su
1 Piece(s) 14 Day(s) or more 75Su60Su
1 Piece(s) 14 Day(s) or more 80Su60Su
1 Piece(s) 14 Day(s) or more 80Su75Su
1 Piece(s) 14 Day(s) or more 100Su60Su
1 Piece(s) 14 Day(s) or more 100Su75Su
1 Piece(s) 14 Day(s) or more 100Su80Su
1 Piece(s) 14 Day(s) or more 125Su75Su
1 Piece(s) 14 Day(s) or more 125Su80Su
1 Piece(s) 14 Day(s) or more 125Su100Su
1 Piece(s) 14 Day(s) or more 150Su80Su
1 Piece(s) 14 Day(s) or more 150Su100Su
1 Piece(s) 14 Day(s) or more 150Su125Su

Loading...

  1. 1

Basic Information

Type Fittings Applicable Pipe Stainless Steel Pipe Applicable Fluid Water
Maximum Operating Pressure(MPa) 2 Gasket material Heat Resistant and Chlorine Resistant EPDM Body Material SCS14

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)