(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Brushless Motor Unit, BLE Series (Part Numbers)

Brushless Motor Unit, BLE Series

Output: 30W/60W/120W speed control range: 100 to 4000r/min speed ratio 1: 40

[Features]
· Wide range of speed controls from low speed to high speed: speed range designated at 100 to 4000r/min (speed ratio 1: 40) which is much higher than conventional products.
· Thin-type / High power: The thin-type and high power contributes to downsizing devices.
· Excellent speed consistency: speed variation (against loads) of ±0.5%. Capable of driving at stable speeds in all speed ranges from low speeds to high speeds even in cases where the load fluctuations.
· Effective in saving energy: The brushless motor uses a permanent magnet to suppress the secondary loss from the motor to achieve high efficiency. Approx. 23% reduction in consumed energy can be achieved when substituting a three-phase motor with inverter controls with the BLE series. A speed control motor that is effective at saving energy for the device.
· Can achieve vertical driving and speed controls. BLE series motor with electromagnetic brake can provide consistent speed control even when vertically driven (winding down operation). Can also be used for sustaining loads during horizontal driving in addition to vertical driving.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BLE23AC20F

Part Number
BLE23AC20F
Part NumberMinimum order quantityVolume DiscountDays to ShipSquare Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Electromagnetic Brakes Shaft end shape Cable Length
(m)
Reduction Ratio Rotation speed setting method
1 Piece(s) 39 Day(s) or more 6030AC100 TypeSingle-phase[Hollow Shaft] Hollow FlatNoCombination TypeN/A20CC-Link communication type

Loading...

  1. 1

Basic Information

Type Motor Unit Motor Type Standard Main Body Shape Square
Velocity Control Range(r/min) 100~4000

Please check the type/dimensions/specifications of the part BLE23AC20F in the Brushless Motor Unit, BLE Series series.

Products like this...

Part Number
BLE23AC100F-3
BLE23AC100S
BLE23AC100S-1
BLE23AC20F-1
BLE23AC20F-2
BLE23AC20F-3
Part NumberMinimum order quantityVolume DiscountDays to ShipSquare Flange Dim. A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Gear Head Type Electromagnetic Brakes Shaft end shape Cable Length
(m)
Reduction Ratio Rotation speed setting method
1 Piece(s) 39 Day(s) or more 6030AC100 TypeSingle-phase[Hollow Shaft] Hollow FlatNoCombination Type3100CC-Link communication type
1 Piece(s) 39 Day(s) or more 6030AC100 TypeSingle-phaseParallel ShaftsNoCombination TypeN/A100CC-Link communication type
1 Piece(s) 39 Day(s) or more 6030AC100 TypeSingle-phaseParallel ShaftsNoCombination Type1100CC-Link communication type
1 Piece(s) 39 Day(s) or more 6030AC100 TypeSingle-phase[Hollow Shaft] Hollow FlatNoCombination Type120CC-Link communication type
1 Piece(s) 39 Day(s) or more 6030AC100 TypeSingle-phase[Hollow Shaft] Hollow FlatNoCombination Type220CC-Link communication type
1 Piece(s) 39 Day(s) or more 6030AC100 TypeSingle-phase[Hollow Shaft] Hollow FlatNoCombination Type320CC-Link communication type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)