(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slide Rail Heavy Load Full Travel 3601

Slide Rail Heavy Load Full Travel 3601

Steel 3 step pulling with muffler stopper type - rated load: 755 to 1138N/pair

[Features]
· Lubricating oil: High temperature and low temperature grease.
· The thickness of the slide is the measuring dimensions at the places supported by the steel ball.
· For mounting screws, use M4 Bind or truss screws.
· Slide with sound muffler bumper / hold in detent.
· Ball retainer is a skip ball type.
· Slide has a sequential movement method (open direction).
· Slide is for both left and right side

Part Number

Configured Part Number is shown.

Part Number
C3601-12
C3601-14
C3601-16
C3601-18
C3601-20
C3601-22
C3601-24
C3601-26
C3601-28
Part NumberMinimum order quantityVolume DiscountDays to ShipTravel
(mm)
Rail Length
(mm)
Load Rating (when using two pieces)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)
1 Piece(s) 12 Day(s) 328304.81138~350~2000
1 Piece(s) 12 Day(s) 379355.61098~400~2000
1 Piece(s) 12 Day(s) 430406.41060~450~2000
1 Piece(s) 12 Day(s) 480457.21040~500~2000
1 Piece(s) 12 Day(s) 5305081000~550~1000
1 Piece(s) 12 Day(s) 583558.8961~600~1000
1 Piece(s) 12 Day(s) 633609.6902~650~1000
1 Piece(s) 12 Day(s) 684660.4834~700~900
1 Piece(s) 12 Day(s) 735711.2755~750~800

Loading...

  1. 1

Basic Information

Type Slide Number of Rail Steps Three-Step Slide Width(mm) 53.1
Height(mm) 19.1 Rail Finish Gloss Chromate Treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)