(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slide Rail Light Load Full Travel 3271

Slide Rail Light Load Full Travel 3271

- Slide Rail Light Load Full Travel type, 3271 series from ACCURIDE.
- The overall length of the slide rail can be selected up to 550 mm.
- The travel length of slide rail can be selected up to 575 mm.
- Rated load of slide rail can be selected up to 314 N (When using two pieces).
- The material of slide rail is made of SPCC.
- Mounting screws use M4 bind screws.

Part Number

Configured Part Number is shown.

Part Number
C3271-25
C3271-30
C3271-35
C3271-40
C3271-45
C3271-50
C3271-55
Part NumberMinimum order quantityVolume DiscountDays to ShipTravel
(mm)
Rail Length
(mm)
Load Rating (when using two pieces)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)
1 Piece(s) 16 Day(s) or more 273250265~300~300
1 Piece(s) 17 Day(s) or more 314300284~350~300
1 Piece(s) 17 Day(s) or more 373350314~400~400
1 Piece(s) 17 Day(s) or more 425400314~450~400
1 Piece(s) 12 Day(s) 475450314~500~400
1 Piece(s) 17 Day(s) or more 525500284~550~300
1 Piece(s) 17 Day(s) or more 575550265~600~300

Loading...

  1. 1

Basic Information

Type Slide Number of Rail Steps Three-Step Slide Width(mm) 37.4
Height(mm) 12.7 Rail Finish Gloss Chromate Treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)