(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slide Rail Medium Load Full Travel 301

Slide Rail Medium Load Full Travel 301

Steel 3-step pulling type rated load: 402 to 785N/pair

[Features]
· Lubricating oil: Nippon Oil, EPNOC Grease AP.
· The thickness of the slide is the measuring dimensions at the places that are supported by a steel ball.
· For mounting screws, use M4 Bind or truss screws.
· Slide is for both left and right side

Part Number

Configured Part Number is shown.

Part Number
C301-12
C301-14
C301-16
C301-18
C301-20
C301-22
C301-24
C301-26
Part NumberMinimum order quantityVolume DiscountDays to ShipTravel
(mm)
Rail Length
(mm)
Load Rating (when using two pieces)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)
1 Piece(s) 16 Day(s) or more 327304.8785~350~800
1 Piece(s) 17 Day(s) or more 378355.6755~400~800
1 Piece(s) 17 Day(s) or more 428406.4716~450~800
1 Piece(s) 17 Day(s) or more 479457.2667~500~700
1 Piece(s) 17 Day(s) or more 530508637~550~700
1 Piece(s) 17 Day(s) or more 581558.8579~600~600
1 Piece(s) 17 Day(s) or more 632609.6510~650~600
1 Piece(s) 17 Day(s) or more 683660.4471~700~500

Loading...

  1. 1

Basic Information

Type Slide Number of Rail Steps Three-Step Slide Width(mm) 35.3
Height(mm) 19.1 Rail Finish Gloss Chromate Treatment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)