(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slide Rail Light Load 3/4 Travel 2721 (C2721-20)

Slide Rail Light Load 3/4 Travel 2721 C2721-20

- Slide Rail Light Load 3/4 Travel type, 2721 series from ACCURIDE.
- The overall length of the slide rail can be selected up to 500 mm.
- The travel length of slide rail can be selected up to 371 mm.
- Rated load of slide rail can be selected up to 255 N (When using two pieces).
- The material of slide rail is made of SPCC.
- Mounting screws size use M4 and M3.

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C2721-20

 
Part Number
C2721-20
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTravel
(mm)
Rail Length
(mm)
Load Rating (when using two pieces)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)
1 Piece(s) 1 Day(s) 10134200255~150~300

Loading...

  1. 1

Basic Information

Type Slide Number of Rail Steps Two-Step Slide Width(mm) 27
Height(mm) 9.5 Rail Finish Gloss Chromate Treatment

Please check the type/dimensions/specifications of the part C2721-20 in the Slide Rail Light Load 3/4 Travel 2721 series.

Products like this...

Part Number
C2721-25
C2721-30
C2721-35
C2721-40
C2721-45
C2721-50
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTravel
(mm)
Rail Length
(mm)
Load Rating (when using two pieces)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)
1 Piece(s) 1 Day(s) 10184250235~200~300
1 Piece(s) 1 Day(s) 10221300235~250~300
1 Piece(s) 1 Day(s) 10259350226~300~300
1 Piece(s) 1 Day(s) 10296400206~300~300
1 Piece(s) 1 Day(s) 10333450196~350~200
1 Piece(s) 1 Day(s) 10371500177~400~200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)