(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Freebear Unit Table, Air Lifting Type Roller Table

Part Number

Configured Part Number is shown.

 
Part Number
ART-6
ART-9
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSide Length A
(mm)
Pitch x Number of Pieces
(mm)
1 Piece(s) 11 Day(s) or more 10600100X5
1 Piece(s) 11 Day(s) or more 10900100X8

Loading...

  1. 1

Basic Information

Type Air Drive Type Shape Table Load Capacity Range(N) 500.1~5000
Allowable Load(N) 4905 O.D.(Ø) No Ball Dia.(Ø) No
Application Air Lift (Roller) Mounting Height(mm) 82.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)