(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Candy Knob Bolt【1-100 Pieces Per Package】 (Part Numbers)

Candy Knob Bolt

[Features]
● It is a knob that is shaped like candy.
● Rich color variation.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

C1-M4X15-B-5P

Features

●A candy-shaped knob.
●Has a rich color variation.

Specification

●Q'ty Per Bag(piece):5
●Heat Resistant Temperature: 80°C
●External Thread Type

Materials

●Knob: ASA Resin
●External Thread: Steel
Part Number
C1-M4X15-B-5P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)
Main Body Material Mounting Section, Material Mounting Section, Surface Treatment Main Body, Outer Dia. D
(Ø)
Main Body, Height t
(mm)
Main Body Surface Treatment, Details Sales Unit Color JAN code Ordering Code

5 Pieces Per Package

1 Pack(s) 1 Day(s) -M415ASA[Steel] SteelTrivalent Chromate2410-Low Quantity (can be purchased from one)Blue3701004159349363-2237

Loading...

  1. 1

Basic Information

Mounting Section Type Male thread Main Body, Type T Shaped Threaded End Machining No
Side Machined No T Shape, Type Bar Additional Function No
Main Body, Surface Treatment No

Please check the type/dimensions/specifications of the part C1-M4X15-B-5P in the Candy Knob Bolt series.

Products like this...

Part Number
C1-M4X15-R-5P
C1-M4X15-W-5P
C1-M4X20-B-5P
C1-M4X20-R-5P
C1-M4X20-W-5P
C2-M5X15-B-5P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)
Main Body Material Mounting Section, Material Mounting Section, Surface Treatment Main Body, Outer Dia. D
(Ø)
Main Body, Height t
(mm)
Main Body Surface Treatment, Details Sales Unit Color JAN code Ordering Code

5 Pieces Per Package

1 Pack(s) 1 Day(s) -M415ASA[Steel] SteelTrivalent Chromate2410-Low Quantity (can be purchased from one)Red3701004159325363-2253

5 Pieces Per Package

1 Pack(s) 12 Day(s) or more -M415ASA[Steel] SteelTrivalent Chromate2410-Low Quantity (can be purchased from one)White3701004159301363-2261

5 Pieces Per Package

1 Pack(s) 12 Day(s) or more -M420ASA[Steel] SteelTrivalent Chromate2410-Low Quantity (can be purchased from one)Blue3701004209341363-2270

5 Pieces Per Package

1 Pack(s) 12 Day(s) or more -M420ASA[Steel] SteelTrivalent Chromate2410-Low Quantity (can be purchased from one)Red3701004209327363-2296

5 Pieces Per Package

1 Pack(s) 21 Day(s) or more -M420ASA[Steel] SteelTrivalent Chromate2410-Low Quantity (can be purchased from one)White3701004209303363-2300

5 Pieces Per Package

1 Pack(s) 12 Day(s) or more -M515ASA[Steel] SteelTrivalent Chromate3217-Low Quantity (can be purchased from one)Blue3702005159345363-2318

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)