(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NK-5500・5600, flange type (ring stopper) flexible hose

NK-5500・5600, flange type (ring stopper) flexible hose

For adjusting piping errors, absorbing displacement, dampening vibration and for responding to motion. The flange is mounted by welding the lap joint and pipe on to the tube. A wire braid structure with adequate pressure resistance functionality. Suitable for uses with long lengths.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK5500/10K-SS400-100A-1000
NK5500/10K-SS400-100A-1100
NK5500/10K-SS400-100A-1200
NK5500/10K-SS400-100A-1300
NK5500/10K-SS400-100A-1400
NK5500/10K-SS400-100A-1500
NK5500/10K-SS400-100A-1600
NK5500/10K-SS400-100A-1700
NK5500/10K-SS400-100A-1800
NK5500/10K-SS400-100A-1900
NK5500/10K-SS400-100A-2000
NK5500/10K-SS400-100A-500
NK5500/10K-SS400-100A-600
NK5500/10K-SS400-100A-700
NK5500/10K-SS400-100A-800
NK5500/10K-SS400-100A-900
NK5500/10K-SS400-125A-1000
NK5500/10K-SS400-125A-1100
NK5500/10K-SS400-125A-1200
NK5500/10K-SS400-125A-1300
NK5500/10K-SS400-125A-1400
NK5500/10K-SS400-125A-1500
NK5500/10K-SS400-125A-1600
NK5500/10K-SS400-125A-1700
NK5500/10K-SS400-125A-1800
NK5500/10K-SS400-125A-1900
NK5500/10K-SS400-125A-2000
NK5500/10K-SS400-125A-500
NK5500/10K-SS400-125A-600
NK5500/10K-SS400-125A-700
NK5500/10K-SS400-125A-800
NK5500/10K-SS400-125A-900
NK5500/10K-SS400-150A-1000
NK5500/10K-SS400-150A-1100
NK5500/10K-SS400-150A-1200
NK5500/10K-SS400-150A-1300
NK5500/10K-SS400-150A-1400
NK5500/10K-SS400-150A-1500
NK5500/10K-SS400-150A-1600
NK5500/10K-SS400-150A-1700
NK5500/10K-SS400-150A-1800
NK5500/10K-SS400-150A-1900
NK5500/10K-SS400-150A-2000
NK5500/10K-SS400-150A-500
NK5500/10K-SS400-150A-600
NK5500/10K-SS400-150A-700
NK5500/10K-SS400-150A-800
NK5500/10K-SS400-150A-900
NK5500/10K-SS400-200A-1000
NK5500/10K-SS400-200A-1100
NK5500/10K-SS400-200A-1200
NK5500/10K-SS400-200A-1300
NK5500/10K-SS400-200A-1400
NK5500/10K-SS400-200A-1500
NK5500/10K-SS400-200A-1600
NK5500/10K-SS400-200A-1700
NK5500/10K-SS400-200A-1800
NK5500/10K-SS400-200A-1900
NK5500/10K-SS400-200A-2000
NK5500/10K-SS400-200A-500
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Minimum Bending Radius
(mm)
Connecting Part Material Outside Diameter of with Blade
(Ø)
Operating Temperature Range
(°C)
Length
(mm)
Flange Type Blade Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter)
1 Piece(s) 15 Day(s) or more 10103280[Steel] SS400128-10~2501000Single End Loose FlangeSingle-ply126100A
1 Piece(s) 15 Day(s) or more 10103280[Steel] SS400128-10~2501100Single End Loose FlangeSingle-ply126100A
1 Piece(s) 15 Day(s) or more 10103280[Steel] SS400128-10~2501200Single End Loose FlangeSingle-ply126100A
1 Piece(s) 15 Day(s) or more 10103280[Steel] SS400128-10~2501300Single End Loose FlangeSingle-ply126100A
1 Piece(s) 15 Day(s) or more 10103280[Steel] SS400128-10~2501400Single End Loose FlangeSingle-ply126100A
1 Piece(s) 15 Day(s) or more 10103280[Steel] SS400128-10~2501500Single End Loose FlangeSingle-ply126100A
1 Piece(s) 15 Day(s) or more 10103280[Steel] SS400128-10~2501600Single End Loose FlangeSingle-ply126100A
1 Piece(s) 15 Day(s) or more 10103280[Steel] SS400128-10~2501700Single End Loose FlangeSingle-ply126100A
1 Piece(s) 15 Day(s) or more 10103280[Steel] SS400128-10~2501800Single End Loose FlangeSingle-ply126100A
1 Piece(s) 15 Day(s) or more 10103280[Steel] SS400128-10~2501900Single End Loose FlangeSingle-ply126100A
1 Piece(s) 15 Day(s) or more 10103280[Steel] SS400128-10~2502000Single End Loose FlangeSingle-ply126100A
1 Piece(s) 15 Day(s) or more 10103280[Steel] SS400128-10~250500Single End Loose FlangeSingle-ply126100A
1 Piece(s) 15 Day(s) or more 10103280[Steel] SS400128-10~250600Single End Loose FlangeSingle-ply126100A
1 Piece(s) 15 Day(s) or more 10103280[Steel] SS400128-10~250700Single End Loose FlangeSingle-ply126100A
1 Piece(s) 15 Day(s) or more 10103280[Steel] SS400128-10~250800Single End Loose FlangeSingle-ply126100A
1 Piece(s) 15 Day(s) or more 10103280[Steel] SS400128-10~250900Single End Loose FlangeSingle-ply126100A
1 Piece(s) 18 Day(s) or more 10129350[Steel] SS400156.5-10~2501000Single End Loose FlangeSingle-ply154125A
1 Piece(s) 18 Day(s) or more 10129350[Steel] SS400156.5-10~2501100Single End Loose FlangeSingle-ply154125A
1 Piece(s) 18 Day(s) or more 10129350[Steel] SS400156.5-10~2501200Single End Loose FlangeSingle-ply154125A
1 Piece(s) 18 Day(s) or more 10129350[Steel] SS400156.5-10~2501300Single End Loose FlangeSingle-ply154125A
1 Piece(s) 18 Day(s) or more 10129350[Steel] SS400156.5-10~2501400Single End Loose FlangeSingle-ply154125A
1 Piece(s) 18 Day(s) or more 10129350[Steel] SS400156.5-10~2501500Single End Loose FlangeSingle-ply154125A
1 Piece(s) 18 Day(s) or more 10129350[Steel] SS400156.5-10~2501600Single End Loose FlangeSingle-ply154125A
1 Piece(s) 18 Day(s) or more 10129350[Steel] SS400156.5-10~2501700Single End Loose FlangeSingle-ply154125A
1 Piece(s) 18 Day(s) or more 10129350[Steel] SS400156.5-10~2501800Single End Loose FlangeSingle-ply154125A
1 Piece(s) 18 Day(s) or more 10129350[Steel] SS400156.5-10~2501900Single End Loose FlangeSingle-ply154125A
1 Piece(s) 18 Day(s) or more 10129350[Steel] SS400156.5-10~2502000Single End Loose FlangeSingle-ply154125A
1 Piece(s) 18 Day(s) or more 10129350[Steel] SS400156.5-10~250500Single End Loose FlangeSingle-ply154125A
1 Piece(s) 18 Day(s) or more 10129350[Steel] SS400156.5-10~250600Single End Loose FlangeSingle-ply154125A
1 Piece(s) 18 Day(s) or more 10129350[Steel] SS400156.5-10~250700Single End Loose FlangeSingle-ply154125A
1 Piece(s) 18 Day(s) or more 10129350[Steel] SS400156.5-10~250800Single End Loose FlangeSingle-ply154125A
1 Piece(s) 18 Day(s) or more 10129350[Steel] SS400156.5-10~250900Single End Loose FlangeSingle-ply154125A
1 Piece(s) 18 Day(s) or more 10153400[Steel] SS400186.0-10~2501000Single End Loose FlangeDouble-Ply181150A
1 Piece(s) 18 Day(s) or more 10153400[Steel] SS400186.0-10~2501100Single End Loose FlangeDouble-Ply181150A
1 Piece(s) 18 Day(s) or more 10153400[Steel] SS400186.0-10~2501200Single End Loose FlangeDouble-Ply181150A
1 Piece(s) 18 Day(s) or more 10153400[Steel] SS400186.0-10~2501300Single End Loose FlangeDouble-Ply181150A
1 Piece(s) 18 Day(s) or more 10153400[Steel] SS400186.0-10~2501400Single End Loose FlangeDouble-Ply181150A
1 Piece(s) 18 Day(s) or more 10153400[Steel] SS400186.0-10~2501500Single End Loose FlangeDouble-Ply181150A
1 Piece(s) 18 Day(s) or more 10153400[Steel] SS400186.0-10~2501600Single End Loose FlangeDouble-Ply181150A
1 Piece(s) 18 Day(s) or more 10153400[Steel] SS400186.0-10~2501700Single End Loose FlangeDouble-Ply181150A
1 Piece(s) 18 Day(s) or more 10153400[Steel] SS400186.0-10~2501800Single End Loose FlangeDouble-Ply181150A
1 Piece(s) 18 Day(s) or more 10153400[Steel] SS400186.0-10~2501900Single End Loose FlangeDouble-Ply181150A
1 Piece(s) 18 Day(s) or more 10153400[Steel] SS400186.0-10~2502000Single End Loose FlangeDouble-Ply181150A
1 Piece(s) 18 Day(s) or more 10153400[Steel] SS400186.0-10~250500Single End Loose FlangeDouble-Ply181150A
1 Piece(s) 18 Day(s) or more 10153400[Steel] SS400186.0-10~250600Single End Loose FlangeDouble-Ply181150A
1 Piece(s) 18 Day(s) or more 10153400[Steel] SS400186.0-10~250700Single End Loose FlangeDouble-Ply181150A
1 Piece(s) 18 Day(s) or more 10153400[Steel] SS400186.0-10~250800Single End Loose FlangeDouble-Ply181150A
1 Piece(s) 18 Day(s) or more 10153400[Steel] SS400186.0-10~250900Single End Loose FlangeDouble-Ply181150A
1 Piece(s) 18 Day(s) or more 10199600[Steel] SS400236-10~2501000Single End Loose FlangeDouble-Ply230200A
1 Piece(s) 18 Day(s) or more 10199600[Steel] SS400236-10~2501100Single End Loose FlangeDouble-Ply230200A
1 Piece(s) 18 Day(s) or more 10199600[Steel] SS400236-10~2501200Single End Loose FlangeDouble-Ply230200A
1 Piece(s) 18 Day(s) or more 10199600[Steel] SS400236-10~2501300Single End Loose FlangeDouble-Ply230200A
1 Piece(s) 18 Day(s) or more 10199600[Steel] SS400236-10~2501400Single End Loose FlangeDouble-Ply230200A
1 Piece(s) 18 Day(s) or more 10199600[Steel] SS400236-10~2501500Single End Loose FlangeDouble-Ply230200A
1 Piece(s) 18 Day(s) or more 10199600[Steel] SS400236-10~2501600Single End Loose FlangeDouble-Ply230200A
1 Piece(s) 18 Day(s) or more 10199600[Steel] SS400236-10~2501700Single End Loose FlangeDouble-Ply230200A
1 Piece(s) 18 Day(s) or more 10199600[Steel] SS400236-10~2501800Single End Loose FlangeDouble-Ply230200A
1 Piece(s) 18 Day(s) or more 10199600[Steel] SS400236-10~2501900Single End Loose FlangeDouble-Ply230200A
1 Piece(s) 18 Day(s) or more 10199600[Steel] SS400236-10~2502000Single End Loose FlangeDouble-Ply230200A
1 Piece(s) 18 Day(s) or more 10199600[Steel] SS400236-10~250500Single End Loose FlangeDouble-Ply230200A

Loading...

Basic Information

Tube SUS304 Applicable Fluid Steam / Water / Oil / Air Connecting Part Type Flange
Max. Operating Pressure(MPa) 1 Braid Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)