(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pressed Caster K Type Fixed Wheel with Bearings for Medium Loads (Part Numbers)

Pressed Caster K Type Fixed Wheel with Bearings for Medium Loads

Fixed type caster suitable for industrial use. Standard caster most commonly used for medium duty.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OHUK-250

Part Number
OHUK-250
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
1 Piece(s) 12 Day(s) 305485.01~750.00490.5UrethaneAbrasion Resistance / Oil ResistanceSlotted Holes135(145)75(85)20014025045

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Load Category Medium Load

Please check the type/dimensions/specifications of the part OHUK-250 in the Pressed Caster K Type Fixed Wheel with Bearings for Medium Loads series.

Products like this...

Part Number
OHK-130
OHK-150
OHK-180
OHK-200
OHK-250
OHUK-75
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A
(mm)
Mounting Seat B
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
1 Piece(s) 12 Day(s) 177140.01~220.00176.6Rubber-Slotted Holes93(103)52(58)1379313038
1 Piece(s) 12 Day(s) 198140.01~220.00196.2Rubber-Slotted Holes94(10253(571379315045
1 Piece(s) 12 Day(s) 240220.01~320.00225.6Rubber-Slotted Holes103(113)54(64)15510218045
1 Piece(s) 12 Day(s) 250220.01~320.00245.3Rubber-Slotted Holes103(113)54(64)15510220045
1 Piece(s) 12 Day(s) 305320.01~485.00323.7Rubber-Slotted Holes135(145)75(85)20014025050
1 Piece(s) 12 Day(s) 10180.01~140.00117.6UrethaneAbrasion Resistance / Oil ResistanceRound hole634095727532

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)