(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 26/5/2024 sampai dengan 6:00 pada tanggal 27/5/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 26/5/2024 to 6:00 (WIB) 27/5/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High-Grade Aluminum X Stage (Manual Stage) (Part Numbers)

High-Grade Aluminum X Stage (Manual Stage)

Click this image to zoom it.

Move the mouse over the image to zoom

  • High-Grade Aluminum X Stage (Manual Stage)

A lightweight, rigid HG-VDR stage that uses aluminum alloy as its main material.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number
LS-4047-C6
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s) 13 Day(s) or more 1026~4026~4030.1~50[Feed Screw] Feed Screw404039.20.500.200.50Standard Type0.5mmCenter

Loading...

  1. 1

Basic Information

Table Material Aluminum alloy Table Surface Treatment Black anodize satined Travel Guide Cross Roller
Product Category Main Body Type X Stage Parallelism(µm) 30
Clamp Type Plate Clamp Moving Direction X Axis 1 Direction

Please check the type/dimensions/specifications of the part LS-4047-C6 in the High-Grade Aluminum X Stage (Manual Stage) series.

Frequently asked question (FAQ)

Question: What is the difference between HG-VCR and V-CR?
Answer: Compared to the V-CR type, the HG-VCR type has larger cross rollers with enhanced straightness and load limit. Because the cross rollers are larger, the stage main body has relief machining.

Products like this...

Part Number
LS-3047-S1
LS-3047-S8
LS-3047-SR1
LS-4047-C8
LS-4047-CR1
LS-4047-CR6
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Type Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s) 16 Day(s) or more 1026~4026~405~30[Micrometer Head] Standard Micrometer303019.61.001.001.00Standard Type0.5mmSide
1 Piece(s) 13 Day(s) or more 1026~4026~405~30[Micrometer Head] Fine Pitch Micro303019.61.001.001.00Standard Type0.1mmSide
1 Piece(s) 13 Day(s) or more 1026~4026~405~30[Micrometer Head] Standard Micrometer303019.61.001.001.00Symmetrical Type0.5mmSide
1 Piece(s) 13 Day(s) or more 1026~4026~4030.1~50[Micrometer Head] Fine Pitch Micro404039.20.500.200.50Standard Type0.1mmCenter
1 Piece(s) 13 Day(s) or more 1026~4026~4030.1~50[Micrometer Head] Standard Micrometer404039.20.500.200.50Symmetrical Type0.5mmCenter
1 Piece(s) 13 Day(s) or more 1026~4026~4030.1~50[Feed Screw] Feed Screw404039.20.500.200.50Symmetrical Type0.5mmCenter

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)