(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High-Grade XY Stage (Manual Stage) (Part Numbers)

High-Grade XY Stage (Manual Stage)

Click this image to zoom it.

Move the mouse over the image to zoom

  • High-Grade XY Stage (Manual Stage)
  • High-Grade XY Stage (Manual Stage)
  • High-Grade XY Stage (Manual Stage)

A HG-VCR automatic stage with high precision and rigidity.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LD-7042-C8

Part Number
LD-7042-C8
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Type Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s) 13 Day(s) or more 1061~9061~90100.1~[Micrometer Head] Fine Pitch Micro7070239.1[Disc] Plate ClampStandard Type0.1mmCenter

Loading...

  1. 1

Basic Information

Table Material Stainless Steel Table Surface Treatment Black oxide chromium Travel Guide V Groove And Cross Roller
Parallelism(µm) 30 Moment Rigidity And Pitch Rigidity("/N•cm) 0.06 Moment Rigidity And Yaw Rigidity("/N•cm) 0.08
Moment Rigidity And Roll Rigidity("/N•cm) 0.06 Moving Direction 2 Direction of XY Axis

Please check the type/dimensions/specifications of the part LD-7042-C8 in the High-Grade XY Stage (Manual Stage) series.

Products like this...

Part Number
LD-6042-S1
LD-6042-S6
LD-7042-C1
LD-7042-CR1
LD-7042-CR6
LD-7042-CR7
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStage surface (length) (range of selection)
(mm)
Stage surface (width) (range of selection)
(mm)
Load Capacity (Range Selectable)
(N)
Feeding Method Stage surface (length)
(mm)
Stage surface (width)
(mm)
Load Capacity
(N)
Clamp Type Type Travel Distance/Knob 1 Rotation Mounting position of the operation part
1 Piece(s) 12 Day(s) or more 1041~6041~60100.1~[Micrometer Head] Standard Micrometer6060192.1[Disc] Plate ClampStandard Type0.5mmSide
1 Piece(s) 13 Day(s) or more 1041~6041~60100.1~[Feed Screw] Feed Screw6060192.1[Disc] Plate ClampStandard Type0.5mmSide
1 Piece(s) 11 Day(s) or more 1061~9061~90100.1~[Micrometer Head] Standard Micrometer7070239.1[Disc] Plate ClampStandard Type0.5mmCenter
1 Piece(s) 13 Day(s) or more 1061~9061~90100.1~[Micrometer Head] Standard Micrometer7070239.1[Disc] Plate ClampSymmetrical Type0.5mmCenter
1 Piece(s) 13 Day(s) or more 1061~9061~90100.1~[Feed Screw] Feed Screw7070239.1[Disc] Plate ClampSymmetrical Type0.5mmCenter
1 Piece(s) 13 Day(s) or more -61~9061~90100.1~[Micrometer Head] Digimatic micrometer7070239.1[Disc] Plate ClampSymmetrical Type0.5mmCenter

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)