(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Drain Trap NH-505 (Part Numbers)

Part Number

Configured Part Number is shown.

NI-505

Part Number
NI-505
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Drain Traps Drain Discharge Automatic/manual discharge Drain Discharge Operating Method Float type
Power Supply No Power Supply Type Inlet Connection Type NPT Inlet Connection Screw Nominal 3/4B
Outlet Connection Type NPT Outlet Screw Nominal 1/4B Max. Operating Pressure(MPa) 2.1
Medium Pressure Specifications(cm3/1 time) 250 Applicable Fluids Air Operating Pressure(MPa) 0.07~2.1
Ambient Temperature(℃) 5~60

Please check the type/dimensions/specifications of the part NI-505 in the Drain Trap NH-505 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)