(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diaphragm Pump, Stainless Steel Connection Parts

Diaphragm Pump, Stainless Steel Connection Parts

For use with coating/painting robots, automatic painting, and spray guns for large-volume painting etc.

[Features]
· A space saving design. Multiple pumps can be lined up alongside each other, allowing easy construction of color change systems.
· Low remaining amount in pump: Its small size and reduced paint circuit capacity means that the remaining amount within the pump is only 6 ml, enabling the user to save on the amount of cleaning agent used. This helps reduce the amount of VOC discharged (PDP-05B).
· Simple design: Supplies paint after first adjusting the paint pressure to a suitable level.
· Its simple design allows for easy color changing and cleaning. Can be easily installed and moved around.
· An air driven type that can be safely used by simply connecting to an air source

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DP-17B-SU

 
Part Number
DP-17B-SU
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Electric Pump Type Diaphragm-type Applicable Fluid Paint Maximum Discharge Amount(l/min) 17
Main Body Material Stainless Steel Driving Source Air Driven Air Inlet Type G
The diameter of air inlet 1/4 Paint Outlet Type G Paint Outlet Diameter 1/4
Specifications Connection Part Stainless Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)