(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Casters for Heavy Loads - Swivel JM Type, Size 150 mm to 200 mm (Part Numbers)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UWBJM-150

Part Number
UWBJM-150
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category
1 Piece(s) 17 Day(s) or more 198485.01~750.00550[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance9090120120201504045Heavy Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part UWBJM-150 in the Casters for Heavy Loads - Swivel JM Type, Size 150 mm to 200 mm series.

Frequently asked question (FAQ)

Question: How much load can the product withstand when used with a dolly?
Answer: For UWBJM-200, the maximum load for one caster is 660 daN (673.2 kgf).
 Using four casters, the maximum load is 660daN (673.2kgf) × 4 × 0.8 [safety factor] = 2,112 daN (2154.24kgf): including the dolly weight, the capacity is up to about 2,150 kgf.
Question: Which wheel should I use?
Answer: Price: Rubber wheels < urethane wheels < MC nylon wheels
Oil resistance: Rubber wheels < urethane wheels < MC nylon wheels
Startability: Rubber wheels < urethane wheels << MC nylon wheels
Cushioning: MC nylon wheels << urethane wheels < rubber wheels

Products like this...

Part Number
RFJM-200
RGJM-150
RGJM-200
RJM-150
RRJM-150
UWBJM-200
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
Load Category
1 Piece(s) 12 Day(s) or more 250485.01~750.00600[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance112112140140252006358Heavy Load
1 Piece(s) 12 Day(s) or more 198220.01~320.00300[Synthetic Rubber] Aluminum RubberAbrasion Resistance9090120120201505045Light/Medium Load
1 Piece(s) 12 Day(s) or more 250320.01~485.00410[Synthetic Rubber] Rubber made of steel plateAbrasion Resistance112112140140252006358Heavy Load
1 Piece(s) 12 Day(s) or more 198485.01~750.00500[Urethane] Aluminum UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance9090120120201505045Heavy Load
1 Piece(s) 12 Day(s) or more 198485.01~750.00550[Nylon] Aluminum MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant9090120120201505045Heavy Load
1 Piece(s) 17 Day(s) or more 250485.01~750.00660[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant112112140140252004258Heavy Load

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)