(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Traction Casters Fixed KHW/KW Type, Size 150 mm to 200 mm (Part Numbers)

Traction Casters Fixed KHW/KW Type, Size 150 mm to 200 mm

Directionally-fixed type caster for towing. Towing caster being strong against shocks and having excellent durability even when carrying heavy loads.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RFKHW-200

Part Number
RFKHW-200
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Shaft Diameter D
(mm)
1 Piece(s) 12 Day(s) or more 250485.01~750.00600[Urethane] Urethane made of steel plateAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance11263151102252006325

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Load Category Heavy Load Metal Fitting Specifications The wheels on earth
Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part RFKHW-200 in the Traction Casters Fixed KHW/KW Type, Size 150 mm to 200 mm series.

Products like this...

Part Number
RFKHW-150
RGKHW-150
RGKHW-200
RKHW-150
SHVKW-200
SVKW-200
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Wheel specification Wheel Characteristics Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Shaft Diameter D
(mm)
1 Piece(s) 12 Day(s) or more 198485.01~750.00500[Urethane] Urethane made of steel plateGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance1005614096201505020
1 Piece(s) 12 Day(s) or more 198220.01~320.00300[Synthetic Rubber] Aluminum RubberAbrasion Resistance1005614096201505020
1 Piece(s) 12 Day(s) or more 250320.01~485.00410[Synthetic Rubber] Rubber made of steel plateAbrasion Resistance11263151102252006325
1 Piece(s) 12 Day(s) or more 198485.01~750.00500[Urethane] Aluminum UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance1005614096201505020
1 Piece(s) 12 Day(s) or more 250220.01~320.00250[Synthetic Rubber] High impact rubberAbrasion Resistance11263151102202004520
1 Piece(s) 17 Day(s) or more 250220.01~320.00250[Synthetic Rubber] RubberAbrasion Resistance11263151102202004520

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)