(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Quiet Caster Sing PCJC Type, Size: 100 mm to 150 mm (Part Numbers)

Quiet Caster Sing PCJC Type, Size: 100 mm to 150 mm

[Features]
· Features a radial bearing for the hardware swivel part instead of a conventional steel ball.
· Features a radial bearing for the wheel instead of a conventional commercial bearing

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PCJC-125

Part Number
PCJC-125
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
1 Piece(s) 12 Day(s) or more 168140.01~220.0015075(80)75(80)100100121253838

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Stopper (Detail) No
Wheel specification Rubber Wheel Characteristics Abrasion Resistance Fitting Material Steel
Mounting Hole Type Slotted Holes Load Category Medium Load Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part PCJC-125 in the Quiet Caster Sing PCJC Type, Size: 100 mm to 150 mm series.

Products like this...

Part Number
PCJC-100
PCJC-151
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Eccentricity E
(mm)
1 Piece(s) 12 Day(s) or more 13280.01~140.0012068(71)68(71)9090101003234
1 Piece(s) 12 Day(s) or more 190140.01~220.0018075(80)75(80)100100121503840

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)