(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Caster for Industrial Vehicles Fixed HLK Type (Part Numbers)

Caster for Industrial Vehicles Fixed HLK Type

A directionally-fixed type caster for industrial vehicles for which multiple types of wheels are available with the same model number.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HLK3.00-4-AL

Part Number
HLK3.00-4-AL
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Wheel specification
(g)
Tire width Weight
1 Piece(s) 12 Day(s) or more 30480.01~140.00130140802001402024873Airless, Solid Tire (Self-sealing Tire)736640

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Characteristics Abrasion Resistance
Fitting Material Steel Mounting Hole Type Round hole Load Category Light/Medium Load
Metal Fitting Specifications The wheels on earth Shaft Bearing Steel Plate with Bearing

Please check the type/dimensions/specifications of the part HLK3.00-4-AL in the Caster for Industrial Vehicles Fixed HLK Type series.

Products like this...

Part Number
HLETK3.00-4-AL
HLETK3.00-4-BS
HLETK3.00-4-FO
HLK3.00-4-BS
HLK3.00-4-FO
HLK3.50-5-AL
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H1
(mm)
Load Range
(daN)
Max. Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Top Plate F1
(mm)
Top Plate F2
(mm)
Shaft Diameter D
(Ø)
Size A or outer diameter A of the tire
(Ø)
Tire width R
(mm)
Wheel specification
(g)
Tire width Weight
1 Piece(s) 12 Day(s) or more 30480.01~140.00130112631581202024873Airless, Solid Tire (Self-sealing Tire)735590
1 Piece(s) 12 Day(s) or more 30680.01~140.00110112631581202025382Bridge stone Tire Used823570
1 Piece(s) 12 Day(s) or more 30580.01~140.00110112631581202025076Use of Tire Made Overseas763460
1 Piece(s) 12 Day(s) or more 30680.01~140.00110140802001402025382Bridge stone Tire Used824620
1 Piece(s) 12 Day(s) or more 30580.01~140.00110140802001402025076Use of Tire Made Overseas764510
1 Piece(s) 12 Day(s) or more 367140.01~220.00200160902201502528690Airless, Solid Tire (Self-sealing Tire)909980

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)