(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Brushless DC Motor RG4 Series

Brushless DC Motor RG4 Series

New series / Control driver integrated space-saving wiring model standard rated voltage 12V / 24V (40W)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RG4BFA-C-75
RG4BFA-D2W-64
RG4BFA-L2-50
RG4BFA-U2L-28
RG4BGA-C-75
RG4BGA-CW-300
RG4CFA-C-150
RG4CGA-U2W-28
Part NumberMinimum order quantityVolume DiscountDays to ShipGear Head Type Rotational Speed
(rpm)
Rated Torque
(N·m)
Rated Current
(A)
Control Specifications Rated Voltage
(V)
Mounting surface type Axis type Shape
1 Piece(s) 16 Day(s) or more Orthogonal Axes320.494.5Speed controlDC12StandardStandardC
1 Piece(s) 16 Day(s) or more Orthogonal Axes400.492.8Speed controlDC12StandardDouble shaftD2
1 Piece(s) 16 Day(s) or more Parallel Shafts500.494Speed controlDC12Flange TypeStandardL2
1 Piece(s) 16 Day(s) or more Orthogonal Axes900.163.6Speed controlDC12StandardReverse directionU2
1 Piece(s) 16 Day(s) or more Orthogonal Axes320.494.5Torque controlDC12StandardStandardC
1 Piece(s) 16 Day(s) or more Orthogonal Axes80.323.2Torque controlDC12StandardDouble shaftC
1 Piece(s) 16 Day(s) or more Orthogonal Axes160.591.7Speed controlDC24StandardStandardC
1 Piece(s) 16 Day(s) or more Orthogonal Axes9021.8Torque controlDC24StandardDouble shaftU2

Loading...

  1. 1

Basic Information

Type Motor Unit Motor Type Geared Main Body Shape Square
Square Flange Dim. A(mm) 63 Rated Output(W) 40 Voltage Specifications DC Specifications
Power Supply Single-phase Velocity Control Range(r/min) 100~3000 Electromagnetic Brakes Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)