(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Brushless DC Motor R08G Series

Brushless DC Motor R08G Series

New series / A stationary size with twice the output
Standard rated voltage 24V (80W)

[Features]
· Compact design.
· Embedded with various sensors.
· With the same dimensions as the RG4series (40W) and twice the output (however, the driver is a separately placed type)
· Includes an embedded hole sensor and temperature sensor.
· Can be used as functions to display the rotation speed and protect from overheating when combined with a separately placed driver (BL1D series).

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

R08GC-H4-5

 
Part Number
R08GC-H4-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Motor Unit Motor Type Geared Main Body Shape Square
Square Flange Dim. A(mm) 90 Rated Output(W) 80 Voltage Specifications DC Specifications
Power Supply Single-phase Gear Head Type Parallel Shafts Electromagnetic Brakes No
Rotational Speed(rpm) 500 Rated Torque(N·m) 1.2 Rated Current(A) 5
Control Specifications No Rated Voltage(V) DC24 Mounting surface type Standard
Axis type Standard Shape H4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)