(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Low Pressure Hot Air Painting Machine (Part Numbers)

Low Pressure Hot Air Painting Machine

A high efficiency painting machine with low paint spatter.
[Features]
・ Due to low-pressure atomization, there is little scattering of paint and high-coating efficiency of 80 to 90% is realized
・ Warm air reduces dripping and shortens drying timeIt prevents fog at low humidity
・ The power supply is single-phase 100 V. You can paint anytime, anywhere with an outlet
・ There are 2 types of spray guns, a lower cup type and a horizontal cup type that makes it easy to paint the ceiling and floor
・ Since it is a non-bleeder, when the painting is stopped, the warm air stops and the dust is prevented from scattering
・ You can change the pattern of circular and flat spray with single-action without loosening the thread of the air cap
・ The blower uses a slow-down mechanism for low noise. It is easy to move and paint with shoulder strap
[Applications]
・ Interior and exterior building painting / steel frame painting / signboard and shutter painting / woodwork painting / under vehicle painting such as chassis black / disinfectant spraying / other, medium and small scale painting

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HL-11S

 
Part Number
HL-11S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Spray Gun Type Spray Gun Set Supply Method Pressure Type Nozzle Dia. [Category](mm) ~2
Pattern Width [Category](mm) ~250 Liquid Spray Amount [Category](mℓ/min) ~200 Air Usage Amount [Category](ℓ/min) ~300
Detail of Nozzle Dia.(mm) 1.5 Pattern Width details(mm) Round spray 65/ Flat spray 210 Detail of Liquid Jet Amount(mℓ/min) 150
The details of amount of air(ℓ/min) 270

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)