(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Auxiliary Air Pressure Mechanism AW Type Filter Regulator (Part Numbers)

Auxiliary Air Pressure Mechanism AW Type Filter Regulator

Please contact us for shortened delivery time.

[Features]
· Used for regulating pressure along with removing a set amount of supersaturated water vapor or foreign solids from the air lines.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AW10-M5G-A

 
Part Number
AW10-M5G-A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Filter Regulator Applicable Fluid Air
Shape Standard Supply Side, Connection Type M Supply Side, Connection Dia. M5
Control Side, Connection Type M Control Side, Connection Dia. M5 Pressure Gauge No
Utilization Flow(L/min) 120

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)