(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Nylon Coated Air Release Valve, TA-2C Series

Nylon Coated Air Release Valve, TA-2C Series

Equipped with a rapid exhaust mechanism to rapidly expel from air inside the pipe at the time of initial water throughput, thus easing water throughput.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
TA-2C-15A
TA-2C-20A
TA-2C-25A
TA-2C-32A
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A)
1 Piece(s) 12 Day(s) or more 1/2B(15A)
1 Piece(s) 12 Day(s) or more 3/4B(20A)
1 Piece(s) 12 Day(s) or more 1B(25A)
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Exhaust valves / Suction and exhaust valves Applicable Fluid Water / Oil Max. Applicable Pressure(MPa) 0.11~1
Max. Fluid Temperature(℃) 60 Connection Type Different Diameter Connection Supply Side, Screw Connection Types Rc
Control Side, Thread Connection Type Rc Control Side Naminal Pipe Threads B name (A name) 3/8B(10A) Maximum Applicable Pressure Data 1
Primary Pressure(MPa) 0.01~1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)