(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pressure Reducing Valve (for Steam), GP-1001 Series

Pressure Reducing Valve (for Steam), GP-1001 Series

[Features]
・ It complies with SHASE-S106 pressure reducing valve (The Society of Heating, Air-Conditioning and Sanitary Engineers of Japan) standards
・ Since the main valve has a spherical shape, it has excellent sealing performance and the amount of valve seat leakage is significantly reduced (Compliant with ANSI Class IV)
・ When compared with conventional pressure reducing valves, workability and durability are significantly enhanced

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GP-1001-20A

Part Number
GP-1001-20A
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Regulating Valve / Safety Valve Type Pressure Reducing Valve Applicable Fluid Steam Pressure Relief Valve Shape Pilot-Operated Piston
Max. Applicable Pressure(MPa) 0.11~1 Max. Fluid Temperature(℃) 220 Connection Type Equal Dia. Connection
Supply Side, Flange Connection Types JIS 10K Flange Control Side, Flange Connection Type JIS 10K Flange Maximum Applicable Pressure Data 1
Specifications With handle Material (Piston and Cylinder) Brass or Bronze Operation Mode Standard
Primary Pressure(MPa) 0.1~1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)