(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Glass Window Hinge B-892

Glass Window Hinge B-892
  • On Sale Till 31/03/2025

[Features]
·Ideal for opening and closing skylights, etc. for ventilation.
·The force of the leaf spring seals the glass window.
·Can be used as a set with glass window fastener C-892.
[Applications]
·Windows, ventilation openings, and ventilation openings for cabins of specially equipped vehicles, construction machinery, etc.

PDF

Part Number

Configured Part Number is shown.

B-892

 
Part Number
B-892
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Main Body Type Special Type Length L(mm) 32 Material Carbon Tool Steel Plate
Surface Finish Zinc Plating Chromate Treatment Width W(mm) 68 Mounting Hole Through Hole
Product Code 11687

Please check the type/dimensions/specifications of the part B-892 in the Glass Window Hinge B-892 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)