(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Clean Hinge B-505

Clean Hinge B-505
  • On Sale Till 31/03/2025

[Features]
· Using stainless steel bearings and resin balls for sliding parts reduces particle generation due to friction

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-505-1
B-505-2
B-505-3
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSWidth W
(mm)
Product Code
1 Piece(s) Same day 105613224
1 Piece(s) Same day 106413225
1 Piece(s) Same day 107213226

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length L(mm) 60
Material Zinc Alloy (ZDC) Surface Finish Satin Nickel Chrome Plating Plate Thickness t(mm) 6
Mounting Hole Through Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)