(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Slip-Joint Flag Hinge B-1563

Stainless Steel Slip-Joint Flag Hinge B-1563
  • On Sale Till 31/03/2025

[Features]
· Made of stainless steel, with excellent corrosion resistance.
· Right type/left type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-1563-L
B-1563-R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSReversed Product Code
1 Piece(s) Same day 10Left Type10843
1 Piece(s) Same day 10Right Type10844

Loading...

  1. 1

Basic Information

Main Body Type Detachable Hinges Detachable, Flag Hinge Type Flag type Length L(mm) 100
Material Stainless Steel Plate (SUS304) Surface Finish Hair line finish Width W1(mm) 54
Plate Thickness t(mm) 2.5 Shaft Diameter φD(mm) 9 Mounting Hole No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)