(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Leaf hinge FB-733

Leaf hinge FB-733

[Features]
·Beautiful design that emphasizes functional beauty.
· Left and right dual use type.
[Applications]
·For doors of freezer/refrigerators, kitchen equipment, etc.

PDF

Part Number

Configured Part Number is shown.

FB-733

 
Part Number
FB-733
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Main Body Type Leaf type Length L(mm) 50 Material Zinc Alloy (ZDC)
Surface Finish Chrome Plating Width W(mm) 88 Plate Thickness t(mm) 5
Mounting Hole Through Hole Product Code 61078

Please check the type/dimensions/specifications of the part FB-733 in the Leaf hinge FB-733 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)