(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Brass Drawn Two-Axis Hinges B-213

Brass Drawn Two-Axis Hinges B-213

With 2 axis, the door opens at 180°.

[Features]
· Select from 2 kinds of finish, chrome plating and white bronze plating.
· With 2 axis mechanism, the door opens at 180°

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-213-1A-CR
B-213-1A-WB
B-213-2A-CR
B-213-2A-WB
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)
Surface Finish Width W
(mm)
Product Code
1 Piece(s) Same day 1050[Chrome Plating] Chrome Plating7211543
1 Piece(s) Same day 1050White Bronze Plating7211544
1 Piece(s) Same day 1040[Chrome Plating] Chrome Plating7011545
1 Piece(s) Same day 1040White Bronze Plating7011546

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Two-Axis Hinge Material Free-Cutting Brass
Plate Thickness t(mm) 2 Shaft Diameter φD(mm) 3 Mounting Hole Through Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)