(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Plane Back Hinge B-301

Plane Back Hinge B-301

[Features]
· Lower hinge shaft can be inserted and removed and the door can be removed.
· Right type/left type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B-301-1-L
B-301-1-R
B-301-2-L
B-301-2-R
B-301-3-L
B-301-3-R
B-301-4-L
B-301-4-R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)
Width W
(mm)
Reversed Plate Thickness t
(mm)
Shaft Diameter φD
(mm)
Product Code
1 Piece(s) Same day 104043Left Type1.6410424
1 Piece(s) Same day 104043Right Type1.6410425
1 Piece(s) Same day 105038Left Type1.6510426
1 Piece(s) Same day 105038Right Type1.6510427
1 Piece(s) Same day 106048Left Type2610428
1 Piece(s) Same day 106048Right Type2610429
1 Piece(s) Same day 108060Left Type2610430
1 Piece(s) Same day 108060Right Type2610431

Loading...

  1. 1

Basic Information

Main Body Type Detachable Hinges Detachable, Flag Hinge Type Tensile Form Material Cold rolled steel plate (SPCC)
Surface Finish Zinc Plating Chromate Treatment Mounting Hole No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)