(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carry Master K-92 (Part Numbers)

Carry Master K-92

Click this image to zoom it.

Move the mouse over the image to zoom

  • Carry Master K-92
  • Carry Master K-92
  • Carry Master K-92
  • Carry Master K-92
  • Carry Master K-92
  • On Sale Till 31/03/2025

Moving and installation of equipment can be done easily.

[Features]
· Moving and installing of equipment can be done easily.
· A structure in which the adjuster is in the center, resulting in looseness being eliminated for excellent stability.

PDF

Part Number

Configured Part Number is shown.

K-92-1300F

Easy To Move And Install Machinery

K-92-1000F external appearance

K-92-1000F external appearance

K-92-50F external appearance

K-92-50F external appearance

K-92 dimensional drawing

K-92 dimensional drawing

K-92 dimensional drawing

K-92 dimensional drawing

Product NumberøDH1H2H3L1L2L3PW1W2W3ødAllowable Load N/1Recommended Load N/4Product Mass (g)
K-92-50F4271107553253425518366.5343980380
K-92-300F50821087336.561.5587322456.51,6664,900760
K-92-600F62102128904677709029609.53,3329,8001,380
K-92-1000F7212012995528870953165115,29215,6801,820
K-92-1300F72121159955590.570953165116,56619,6002,040
K-92-1800F92130.51512100701167010054100139,80029,4003,500
Part Number
K-92-1300F
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Product CD
1 Piece(s) Same day 10121750.01~980[Nylon] Polyamide707095957231For Heavy Load31606

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal / With Adjuster Stopper (Detail) No Wheel Characteristics No
Fitting Material Aluminum Alloy Die Cast Mounting Hole Type Round hole Application OA equipment, information and communication equipment / Factory facilities

Please check the type/dimensions/specifications of the part K-92-1300F in the Carry Master K-92 series.

Products like this...

Part Number
K-92-1000F
K-92-1800F
K-92-300F
K-92-50F
K-92-600F
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Product CD
1 Piece(s) Same day 10120750.01~784[Nylon] Polyamide707095957231For Heavy Load31554
1 Piece(s) Same day 10130.5750.01~1470[Nylon] MC Nylon70701001009254For Heavy Load31607
1 Piece(s) Same day 1082220.01~320.00245[Nylon] Polyamide585873735022Medium Load31552
1 Piece(s) Same day 107135.01~80.0049[Nylon] Polyamide424255554218Used for Light load31551
1 Piece(s) Same day 10102485.01~750.00490[Nylon] Polyamide707090906229For Heavy Load31553

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)