(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gray Wheel Free Swivel Caster With Stopper K-612JS (Part Numbers)

Gray Wheel Free Swivel Caster With Stopper K-612JS
  • On Sale Till 31/03/2025

A gray wheel in which tire marks do not stand out. Soft and smooth operability with excellent impact resilience.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

K-612JS-125-R

 
Part Number
K-612JS-125-R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s) Same day 10165140.01~220.00150RubberSlotted Holes75(80)75(80)1021021253211831698

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Wheel Characteristics Abrasion Resistance / No
Fitting Material Cold rolled steel plate (SPC) Application Commercial Facilities Display / OA equipment, information and communication equipment Load Category Used for Light load

Please check the type/dimensions/specifications of the part K-612JS-125-R in the Gray Wheel Free Swivel Caster With Stopper K-612JS series.

Products like this...

Part Number
K-612JS-100-TP
K-612JS-50-TP
K-612JS-65-TP
K-612JS-75-TP
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Product CD
1 Piece(s) Same day 1013080.01~140.00100ElastomerSlotted Holes68(71)68(71)9090100329831697
1 Piece(s) Same day 106535.01~80.0050ElastomerRound hole4635594750205431694
1 Piece(s) 16 Day(s) or more -8535.01~80.0050ElastomerRound hole5542705865257931695
1 Piece(s) 12 Day(s) or more -9335.01~80.0050ElastomerRound hole5542705875257931696

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)